Tool Group Usage

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

You must set up a tool group before you run a program with ATM. To use a tool group in a program:

  1. Set up a tool group.
  2. Substitute the tool group ID number for the tool number and for the H-codes and D-codes in the program. Refer to this program for an example of the new programming format. Be sure to have your work offsets adjusted properly to avoid Alarms (316, 317, 318) due to X, Y, or Z being commanded to move farther than your machine is capable of moving.
% O30001 (Tool change ex-prog); (G54 X0 Y0 is top right corner of part) ; (Z0 is on top of the part) ; (Group 1000 is a drill) ; (T1000 PREPARATION BLOCKS) ; T1000 M06 (Select tool group 1000) ; G00 G90 G40 G49 G54 (Safe startup) ; X0 Y0 (Rapid to 1st position) ; S1000 M03 (Spindle on CW) ; G43 H1000 Z0.1 (Tool group offset 1000 on) ; M08 (Coolant on) ; (T1000 CUTTING BLOCKS) ; G83 Z-0.62 F15. R0.1 Q0.175 (Begin G83); X1.115 Y-2.75 (2nd hole); X3.365 Y-2.87 (3rd hole); G80 ; (T1000 COMPLETION BLOCKS) ; G00 Z1. M09 (Rapid retract, coolant off) ; G53 G49 Z0 M05 (Z home, spindle off) ; M01 (Optional stop) ; (T2000 PREPARATION BLOCKS) T2000 M06 (Select tool group 2000) ; G00 G90 G40 G49 G54 (Safe startup) ; G00 G54 X0.565 Y-1.875 (Rapid to 4th position) ; S2500 M03 (Spindle on CW) ; G43 H2000 Z0.1 (Tool group offset 2000 on) ; M08 (Coolant on) ; (T2000 CUTTING BLOCKS) ; G83 Z-0.62 F15. R0.1 Q0.175 (Begin G83); X1.115 Y-2.75 (5th hole) ; X3.365 Y2.875 (6th hole) ; (T2000 COMPLETION BLOCKS) ; G00 Z0.1 M09 (Rapid retract, Coolant off) ; G53 G49 Z0 M05 (Z home, Spindle off) ; G53 Y0 (Y home) ; M30 (End program) ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback