System variables let you interact with a variety of control conditions. System variable values can change the function of the control. When a program reads a system variable, it can modify its behavior based on the value in the variable. Some system variables have a Read Only status; this means that you cannot modify them. Refer to the Macro Variables Table for a list of system variables and their use.
- Next Generation Control Mill Operator's Manual
- Safety
- Introduction
- Vertical Mill Overview
- Horizontal Mill Overview
- Control Pendant
- Help
- Control Icons
- Operation
- Machine Power-On
- Network Setup
- Spindle Warm-Up
- Device Manager
- Backing Up Your Machine
- Restoring a Full Machine Backup
- Basic Program Search
- Tooling
- Tool Changers
- Part Setup
- Programming
- Create / Select Programs for Editing
- Program Edit Modes
- Basic Programming
- Tool and Work Offset Calls
- Miscellaneous Codes
- Cutting G-codes
- Cutter Compensation
- Canned Cycles
- Special G-codes
- Subprograms
- Options Programming
- Introduction
- Feature List
- Feature List
- Purchased Options Enable/Disable
- Option Tryout
- Rotation and Scaling
- Visual Programming System (VPS)
- Rigid Tapping
- M19 Spindle Orientation
- High-Speed Machining
- Additional Memory Options
- Probing
- Remote Jog Handle
- 4th and 5th Axis Programming
- Creating Five-Axis Programs
- Macros (Optional)
- Macros Introduction
- Operation Notes
- System Variables In-Depth
- System Variables In-Depth
- #550-#699 #10550- #10699 General and Probe Calibration Data
- #1000-#1097 #11000-#11255 #13000-#13063 1-Bit Discrete Inputs
- #1100-#1139 #12000-#12255 1-Bit Discrete Outputs
- #1064-#1268 Maximum Axis Loads
- #2001-#2800 Tool Offsets
- #3000 Programmable Alarm Messages
- #3001-#3002 Timers
- #3003 Single Block Suppression
- #3004 Enables and Disables Feed Hold
- #3006 Programmable Stop
- #4001-#4021 Last Block (Modal) Group Codes
- #4101-#4126 Last Block (Modal) Address Data
- #5001-#5006 Last Target Position
- #5041-#5046 Current Work Coordinate Position
- #5061-#5069 Current Skip Signal Position
- #5081-#5086 Tool Length Compensation
- #5201-#5326, #7001-#7386, #14001-#14386 Work Offsets
- #6198 Next-Generation Control Identifier
- Pallet Changer Variables
- #8500-#8515 Advanced Tool Management
- #8550-#8567 Advanced Tool Management Tooling
- #20000-#20999 Settings Access with Macro Variables
- Variable Usage
- Address Substitution
- Address Substitution
- Macro Statements
- Functions
- Fix vs. Round
- Operators
- Control Statements
- Control Statements
- Unconditional Branch (GOTOnnn and M99 Pnnnn)
- Computed Branch (GOTO#n and GOTO [expression])
- Conditional Branch (IF and M99 Pnnnn)
- Conditional Execution (IF THEN)
- Iteration/Looping (WHILE DO END)
- Communication With External Devices - DPRNT[ ]
- Formatted Output
- DPRNT[ ] Settings
- Execution
- Editing
- G65 Macro Subroutine Call Option (Group 00)
- G-codes
- Introduction
- List of G-codes
- About G-codes
- G00 Rapid Motion Positioning (Group 01)
- G01 Linear Interpolation Motion (Group 01)
- G02 CW / G03 CCW Circular Interpolation Motion (Group 01)
- G04 Dwell (Group 00)
- G09 Exact Stop (Group 00)
- G10 Set Offsets (Group 00)
- G12 Circular Pocket Milling CW / G13 Circular Pocket Milling CCW (Group 00)
- G17 XY / G18 XZ / G19 YZ Plane Selection (Group 02)
- G20 Select Inches / G21 Select Metric (Group 06)
- G28 Return to Machine Zero Point (Group 00)
- G29 Return From Reference Point (Group 00)
- G31 Feed Until Skip (Group 00)
- G35 Automatic Tool Diameter Measurement (Group 00)
- G36 Automatic Work Offset Measurement (Group 00)
- G37 Automatic Tool Offset Measurement (Group 00)
- G40 Cutter Comp Cancel (Group 07)
- G41 2D Cutter Compensation Left / G42 2D Cutter Comp. Right (Group 07)
- G43 Tool Length Compensation + (Add) / G44 Tool Length Comp - (Subtract) (Group 08)
- G47 Text Engraving (Group 00)
- G49 G43/G44/G143 Cancel (Group 08)
- G50 Cancel Scaling (Group 11)
- G51 Scaling (Group 11)
- G52 Set Work Coordinate System (Group 00 or 12)
- G53 Non-Modal Machine Coordinate Selection (Group 00)
- G54-59 Select Work Coordinate System #1 - #6 (Group 12)
- G60 Uni-Directional Positioning (Group 00)
- G61 Exact Stop Mode (Group 15)
- G64 G61 Cancel (Group 15)
- G65 Macro Subprogram Call Option (Group 00)
- G68 Rotation (Group 16)
- G69 Cancel G68 Rotation (Group 16)
- G70 Bolt Hole Circle (Group 00)
- G71 Bolt Hole Arc (Group 00)
- G72 Bolt Holes Along an Angle (Group 00)
- G74 Reverse Tap Canned Cycle (Group 09)
- G73 High-Speed Peck Drilling Canned Cycle (Group 09)
- G77 Back Bore Canned Cycle (Group 09)
- G00 Rapid Motion Positioning (Group 01)
- G37 Automatic Tool Offset Measurement (Group 00)
- G37 Automatic Tool Offset Measurement (Group 00)
- G37 Automatic Tool Offset Measurement (Group 00)
- G80 Canned Cycle Cancel (Group 09)
- G81 Drill Canned Cycle (Group 09)
- G82 Spot Drill Canned Cycle (Group 09)
- G83 Normal Peck Drilling Canned Cycle (Group 09)
- G84 Tapping Canned Cycle (Group 09)
- G85 Bore In, Bore Out Canned Cycle (Group 09)
- G86 Bore and Stop Canned Cycle (Group 09)
- G89 Bore In, Dwell, Bore Out Canned Cycle (Group 09)
- G92 Set Work Coordinate Systems Shift Value (Group 00)
- G93 Inverse Time Feed Mode (Group 05)
- G94 Feed Per Minute Mode (Group 05)
- G95 Feed per Revolution (Group 05)
- G98 Canned Cycle Initial Point Return (Group 10)
- G99 Canned Cycle R Plane Return (Group 10)
- G90 Absolute / G91 Incremental Position Commands (Group 03)
- G100/G101 Disable/Enable Mirror Image (Group 00)
- G103 Limit Block Look-Ahead (Group 00)
- G107 Cylindrical Mapping (Group 00)
- G110-G129 Coordinate System #7-26 (Group 12)
- G136 Automatic Work Offset Center Measurement (Group 00)
- G141 3D+ Cutter Compensation (Group 07)
- G143 5-Axis Tool Length Compensation + (Group 08)
- G150 General Purpose Pocket Milling (Group 00)
- G153 5-Axis High Speed Peck Drilling Canned Cycle (Group 09)
- G154 Select Work Coordinates P1-P99 (Group 12)
- G155 5-Axis Reverse Tap Canned Cycle (Group 09)
- G161 5-Axis Drill Canned Cycle (Group 09)
- G162 5-Axis Spot Drill Canned Cycle (Group 09)
- G163 5-Axis Normal Peck Drilling Canned Cycle (Group 09)
- G164 5-Axis Tapping Canned Cycle (Group 09)
- G165 5-Axis Boring Canned Cycle (Group 09)
- G166 5-Axis Bore and Stop Canned Cycle (Group 09)
- G169 5-Axis Bore and Dwell Canned Cycle (Group 09)
- G174 CCW - G184 CW Non-Vertical Rigid Tap (Group 00)
- G187 Setting the Smoothness Level (Group 00)
- G188 Get Program From PST (Group 00)
- G234 - Tool Center Point Control (TCPC) (Group 08)
- G254 - Dynamic Work Offset (DWO) (Group 23)
- G255 Cancel Dynamic Work Offset (DWO) (Group 23)
- M-codes
- Introduction
- List of M-codes
- M00 Stop Program
- M01 Optional Program Stop
- M02 Program End
- M03 / M04 / M05 Spindle CW / CCW / Stop
- M06 Tool Change
- M07 Shower Coolant On
- M08 Coolant On / M09 Coolant Off
- M10 Engage 4th Axis Brake / M11 Release 4th Axis Brake
- M12 Engage 5th Axis Brake / M13 Release 5th Axis Brake
- M16 Tool Change
- M19 Orient Spindle (Optional P and R Values)
- M21-M25 Optional User M Function with M-Fin
- M29 Set Output Relay with M-Fin
- M30 Program End and Reset
- M31 Chip Conveyor Forward / M33 Chip Conveyor Stop
- M34 Coolant Increment / M35 Coolant Decrement
- M36 Pallet Part Ready
- M39 Rotate Tool Turret
- M41 / M42 Low / High Gear Override
- M51-M55 Set Optional User M-codes
- M59 Set Output Relay
- M61-M65 Clear Optional User M-codes
- M69 Clear Output Relay
- M73 Tool Air Blast (TAB) On / M74 TAB Off
- M75 Set G35 or G136 Reference Point
- M78 Alarm if Skip Signal Found
- M79 Alarm if Skip Signal Not Found
- M80 Auto Door Open / M81 Auto Door Close
- M82 Tool Unclamp
- M83 Auto Air Gun / MQL On / M84 Auto Air Gun / MQL Off
- M86 Tool Clamp
- M88 Through-Spindle Coolant On / M89 Through-Spindle Coolant Off
- M95 Sleep Mode
- M96 Jump If No Input
- M97 Local Subprogram Call
- M98 Subprogram Call
- M99 Subprogram Return or Loop
- M109 Interactive User Input
- Settings
- Introduction
- List of Settings
- Setting 1 — Auto Power Off Timer
- Setting 2 — Power Off at M30
- Setting 4 — Graphics Rapid Path
- Setting 5 — Graphics Drill Point
- Setting 6 — Front Panel Lock
- Setting 8 — Prog Memory Lock
- Setting 9 — Dimensioning
- Setting 10 — Limit Rapid at 50%
- Setting 11 — Offset Lock
- Setting 15 — H and T Code Agreement
- Setting 17 — Opt Stop Lock Out
- Setting 18 — Block Delete Lock Out
- Setting 19 — Feedrate Override Lock
- Setting 20 — Spindle Override Lock
- Setting 21 — Rapid Override Lock
- Setting 22 — Can Cycle Delta Z
- Setting 27 — G76 / G77 Shift Dir.
- Setting 28 — Can Cycle Act w/o X/Y
- Setting 29 — G91 Non-modal
- Setting 31 — Reset Program Pointer
- Setting 32 — Coolant Override
- Setting 33 — Coordinate System
- Setting 34 — 4th Axis Diameter
- Setting 35 — G60 Offset
- Setting 36 — Program Restart
- Setting 39 — Beep @ M00, M01, M02, M30
- Setting 40 — Tool Offset Measure
- Setting 42 — M00 After Tool Change
- Setting 43 — Cutter Comp Type
- Setting 44 — Min F in Radius CC %
- Setting 45, 46, 47 — Mirror Image X, Y, Z Axis
- Setting 48 — Mirror Image A Axis
- Setting 49 — Skip Same Tool Change
- Setting 52 — G83 Retract Above R
- Setting 53 — Jog w/o Zero Return
- Setting 56 — M30 Restore Default G
- Setting 57 — Exact Stop Canned X-Y
- Setting 58 — Cutter Compensation
- Setting 59, 60, 61, 62 — Probe Offset X+, X-, Y+, Y-
- Setting 63 — Tool Probe Width
- Setting 64 — T. Ofs Meas Uses Work
- Setting 71 — Default G51 Scaling
- Setting 72 — Default G68 Rotation
- Setting 73 — G68 Incremental Angle
- Setting 74 — 9xxx Progs Trace
- Setting 75 — 9xxxx Progs Single BLK
- Setting 76 — Tool Release Lock Out
- Setting 77 — Scale Integer F
- Setting 79 — 5th-Axis Diameter
- Setting 80 — Mirror Image B Axis
- Setting 81 — Tool At Power Up
- Setting 82 — Language
- Setting 83 — M30/Resets Overrides
- Setting 84 — Tool Overload Action
- Setting 86 — M39 (Rotate Tool Turret) Lockout
- Setting 85 — Maximum Corner Rounding
- Setting 87 — M06 Resets Override
- Setting 88 — Reset Resets Overrides
- Setting 90 — Max Tools To Display
- Setting 101 — Feed Override -> Rapid
- Setting 103 — CYC START/FH Same Key
- Setting 108 — Quick Rotary G28
- Setting 104 — Jog Handle to SNGL BLK
- Setting 109 — Warm-Up Time in MIN.
- Setting 110, 111, 112 — Warmup X, Y, Z Distance
- Setting 114 — Conveyor Cycle (minutes)
- Setting 115 — Conveyor On-time (minutes)
- Setting 117 — G143 Global Offset (VR Models Only)
- Setting 118 — M99 Bumps M30 CNTRS
- Setting 120 — Macro Var Lock
- Setting 130 — Tap Retract Speed
- Setting 131 — Auto Door
- Setting 133 — REPT Rigid Tap
- Setting 142 — Offset Chng Tolerance
- Setting 143 — Machine Data Collection Port
- Setting 144 — Feed Override->Spindle
- Setting 155 — Load Pocket Tables
- Setting 156 — Save Offsets with Program
- Setting 158,159,160 — X, Y, Z Screw Thermal COMP%
- Setting 162 — Default To Float
- Setting 163 — Disable .1 Jog Rate
- Setting 164 — Rotary Increment
- Setting 188, 189, 190 — G51 X, Y, Z SCALE
- Setting 191 — Default Smoothness
- Setting 196 — Conveyor Shutoff
- Setting 197 — Coolant Shutoff
- Setting 199 — Backlight Timer
- Setting 216 — Servo and Hydraulic Shutoff
- Setting 238 — High Intensity Light Timer (minutes)
- Setting 239 — Worklight Off Timer (minutes)
- Setting 240 — Tool Life Warning
- Setting 242 — Air Water Purge Interval (minutes)
- Setting 243 — Air Water Purge On-Time (seconds)
- Setting 245 — Hazardous Vibration Sensitivity
- Setting 247 — Simultaneous XYZ Motion in Tool Change
- Setting 250 — Mirror Image C Axis
- Setting 251 — Subprogram Search Location
- Setting 252 — Custom Subprogram Search Location
- Setting 253 — Default Graphics Tool Width
- Setting 254 — 5-Axis Rotary Center Distance
- Setting 255 — MRZP X Offset
- Setting 256 — MRZP Y Offset
- Setting 257 — MRZP Z Offset
- Setting 261 — DPRNT Store Location
- Setting 262 — DPRNT Destination File Path
- Setting 263 — DPRNT TCP Port
- Setting 264 — Autofeed Step Up
- Setting 265 — Autofeed Step Down
- Setting 266 — Autofeed Minimum Override
- Setting 267 — Exit Jog Mode after Idle Time
- Setting 268 — Second Home X Offset
- Setting 269 — Second Home Y Offset
- Setting 270 — Second Home Z Offset
- Setting 271 — Second Home A Offset
- Setting 272 — Second Home B Offset
- Setting 273 — Second Home C Offset
- Setting 277 — Lubrication Cycle Interval
- Other Equipment