System Overrides

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

Variable #3003 overrides the Single Block function in G-code. When#3003 is has a value of 1, the control executes each G-code command continuously even though the Single Block function is ON. When #3003 has a value of zero, Single Block operates as normal. You must press CYCLE START to execute each line of code in single block mode.

#3003=1 ; G54 G00 X0 Z0 ; G81 R0.2 Z-0.1 F.002 L0 ; S2000 M03 ; #3003=0 ; T02 M06 ; Q.05 G83 R0.2 Z-1. F.001 L0 ; X0. Z0. ;

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback