Spindle Liner Kit Reference Table

Applies to machines built from: 
July, 2005
AD0022 Rev G

Spindle Liner Kit Reference Table

Spindle Liner Kit Reference Table
Extruded Spindle Liners
Lathe Model

Bar Capacity

Adapter Kit Liner Kit Liner Kit Contains(*) Fits Bar Diameter (inch) Fits Bar Diameter (mm)

ST-10, ST-10Y

1.75" (44 mm)

LINER ADAPTER 1.75 LINER KIT 1.75

LINER375

LINER500

LINER625

LINER750

LINER875

LINER1000

LINER1125

LINER1250

LINER1375

LINER1500

LINER1625

0.25 - 0.375

0.5

0.625

0.75

0.875

1.0

1.125

1.25

1.375

1.5

1.625

6-10

13

16

19

22

25

29

32

35

38

41

ST-15

2.5" (63.5 mm)

LINER ADAPTER 2.50 LINER KIT 2.50 Includes LINER KIT 1.75, Plus:
LINER1750-20B 1.75 44
LINER2000-20B 2.0 51
LINER2250-20B 2.25 57

ST-20, ST-20Y

ST-20SS, ST-20SSY

DS-30, DS-30Y

DS-30SS, DS-30SSY

2.0" (51 mm)

LINER ADAPTER 2.00 LINER KIT 2.00 Includes LINER KIT 1.75, Plus:
(**) LINER1750-20 1.75 44
(After April 2014)

ST-25, ST-25Y, ST-30, ST-30Y

ST-30SS, ST-30SSY

DS-30 with DS-3B

DS-30Y with DS-3B

DS-30SS with DS-3BSS

DS-30SSY with DS-3BSS

3.0" (76 mm)

LINER ADAPTER 3.00 LINER KIT 3.00 Includes LINER KIT 1.75, Plus:
(Before April 2014)

ST-30SS, ST-30SSY

DS-30 with DS-3B

DS-30Y with DS-3B

DS-30SS with DS-3BSS

DS-30SSY with DS-3BSS

3.0" (76 mm)

LAGK300-89

(**) LINER1750-30

LINER2000-30

LINER2250-30

LINER2500-30

LINER2750-30

1.75

2.0

2.25

2.5

2.75

44

51

57

64

70

(*) All extruded liners listed are available individually. Use the listed part number to order.

(**) Must use the 1-3/4" liner as a sleeve for smaller diameter liners. Refer to the installation instructions.

LINER KIT 4.00
Lathe Model

Bar Capacity

Adapter Kit Liner Kit Part Description Quantity

ST-35, ST-35Y

4.0" (102 mm)

N/A LINER KIT 4.00

PVC Spacer

(***) Bar Guide Disk (Blank)

Compression Nut

Bar Guide Disk (1.0" I.D.)

Liner Adapter 0.25" - 3.125" Diameter.

Liner Retainer Ring

Liner Insert 318 S30 BB

Liner Insert 300 S30 BB

10

22

1

11

1

1

1

1

(***) Order item UDK15 to receive 33 replacement bar guide disks.

All other parts listed are available only in kit LINER KIT 4.00; they are not available individually.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback