Spindle - Drawbar Force Reference Table

Applies to machines built from: 
February, 2013
Drawbar Force Reference Table
Spindle Type Drawbar Force (lbs.)
20 Taper Spindles
30K RPM >310
30 Taper Spindles
12K RPM 1100 - 1300
15K RPM1100 - 1300
30K RPM 700 - 800
40 Taper Spindles
4K RPM 900 - 1300
5K RPM (GR) 900 - 1300
6K RPM 900 - 1300
7.5K RPM1750 - 2100
8K RPM1750 - 2100
8.1K RPM1750 - 2100
10K RPM1750 - 2100
10K RPM (GR/SMM)900 - 1300
12K RPM1750 - 2100
15K RPM1750 - 2100
15K RPM (DM) 1200 - 1400
15K RPM (GR/SMM)900 - 1300
50 Taper Spindles
5K RPM3700 - 4200
6K RPM3700 - 4200
7.5K RPM3700 - 4200
10K RPM3700 - 4200

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback