Rotary Maximum Revolutions

Introduction

Use these charts for each rotary model. These charts show the maximum rotation that the rotary can turn.
  1. Sigma 5 motors have more encoder counts per revolution, so fewer revolutions are possible.
  2. For software version M18.14A and later, maximum revolutions are limited to Sigma 5 values.
  3. Next Generation Control (NGC) machines have no limit on the number of revolutions.

Sigma 1 Motor
Model Approximate Maximum Rotation (degrees) Approximate Maximum Revolutions
HA5C 393,216 1,092
HRT A5 187,246 520
HRT A6 131,072 364
HRT110 1,179,648 3,277
HRT160 187,246 520
HRT210 131,072 364
HRT310 163,840 455
HRT450 109,227 303
HRT600 93,263 260
TRT110 1,179648 3,277
TR160 187,246 520
TR210 131,072 364
TR310 163,840 455
EC-1600/ZT 47,186 131

Sigma 5 Motor
Model Approximate Maximum Rotation (degrees) Approximate Maximum Revolutions
HA5C 49,152 137
HRT A5 23,406 65
HRT A6 16,384 46
HRT110 36,864 102
HRT160 23,406 65
HRT210 16,384 46
HRT310 20,480 57
HRT450 13,653 38
HRT600 11,703 33
HRC160 81,920 228
HRC210 81,920 228
TRT110 36,864 102
TR160 23,406 65
TR210 16,384 46
TR310 20,480 57
TRT100 368,640 1,024
UMC-750/SS 13,653 38
EC-1600/ZT 5,898 16

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback