Indexers, Rotary Tables and Tilting Tables - Locating Pins or Alignment Keys

Applies to machines built from: 
January, 2007

Introduction

Check the list to see if your rotary has locating pins or alignment keys.

List of Rotaries and Associated Locating Pins and Alignment Keys

Rotary Part Number Description Quantity
HA5C 22-5017 PIN, LOCATING, OD 0.625" X OD 0.500" X 0.610"

The spindle axis has (2) locating pins with 3.0000" ± 0.0003" on-center spacing.

2
HA5C2 22-2779 PIN, LOCATING, OD 0.625" X 0.500"

The spindle axis has (2) locating pins with 7.500" ± 0.001" on-center spacing.

2
HA5C3 22-2779 PIN, LOCATING, OD 0.625" X 0.500"

The spindle axis has (2) locating pins with 10.000" ± 0.002" on-center spacing.

2
HA5C4 22-2779 PIN, LOCATING, OD 0.625" X 0.500"

The spindle axis has (2) locating pins with 10.000" ± 0.001" on-center spacing.

2
HA5CS 22-5017 PIN, LOCATING, OD 0.625" X OD 0.500" X 0.610"

The spindle axis has (2) locating pins with 3.0000" ± 0.0003" on-center spacing.

2
HA2TS Not applicable Not applicable 0
HRC210 Not applicable Not applicable 0
HRT160 20-4602 KEY, ALIGNMENT, 0.624" X 0.375" X 2.00" 1
HRT160-2 Not applicable Not applicable 0
HRT160SP 20-4602 KEY, ALIGNMENT, 0.624" X 0.375" X 2.00" 1
HRT160SS 20-4602 KEY, ALIGNMENT, 0.624" X 0.375" X 2.00" 1
HRT210 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
HRT210-2 Not applicable Not applicable 0
HRT210M Not applicable Not applicable 0
HRT210SP 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
HRT310 20-4230 KEY, ALIGNMENT, 0.624" X 0.375" X 5.10" 1
HRT310SP 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
HRT450 20-4230 KEY, ALIGNMENT, 0.624" X 0.375" X 5.10" 1
HRT600 20-4230 KEY, ALIGNMENT, 0.624" X 0.375" X 5.10" 1
HRTA5 20-4602 KEY, ALIGNMENT, 0.624" X 0.375" X 2.00" 1
HRTA6 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
T5C 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
T5C2 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
T5C3 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
T5C4 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
TR160 Not applicable Not applicable 0
TR160-2 Not applicable Not applicable 0
TR160Y Not applicable Not applicable 0
TR210 Not applicable Not applicable 0
TR310 Not applicable Not applicable 0
TRT100 20-4602 KEY, ALIGNMENT, 0.624" X 0.375" X 2.00" 1
TRT160 20-4128 KEY, ALIGNMENT, 0.624" X 0.375" X 2.75" 1
TRT210 20-4230 KEY, ALIGNMENT, 0.624" X 0.375" X 5.10" 1

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback