Overview - Auto Air Jet Blast - Operation

Applies to machines built from: 
June, 2013
AD0078 Rev A

Machines shipped after June 2013 have different inputs to use the Auto-Air-Jet-Blast option. The inputs are different for the main and secondary spindles.

Main Spindle Operation

  • Main Spindle Air Jet Blast On: M12
  • Main Spindle Air Jet Blast Off: M13
note: You can use the P code to control the time that the Air Jet Blast stays on.

Example 1: The Air Jet Blast stays on for 2 seconds.

M12 P2.;

Example 2: The Air Jet Blast stays on for 0.5 seconds.

M12 P500;

Secondary Spindle Operation

  • Secondary Spindle Air Jet Blast On: M112
  • Secondary Spindle Air Jet Blast Off: M113
note: You can use the P code to control the time that the Air Jet Blast stays on.

Example 1: The Air Jet Blast stays on for 2 seconds.

M112 P2.;

Example 2: The Air Jet Blast stays on for 0.5 seconds.

M112 P500;

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback