Classic Haas Control (CHC) - Material Assistance Calculator - Mill

When you use the calculator functions to calculate correct speeds and feeds for your program, you can include the material type in your calculation. When you select the MATERIAL, the control shows the recommended speeds and feeds. If the calculated speeds and feeds are outside the best range for that material, the recommended range values flash adjacent to your calculated results.

You also see a calculated estimate of the power necessary for the values you entered. If Setting 9 is INCH, this value shows in HP; if setting 9 is MM, this value shows in kW.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback