40-Taper Spindle - Toolholder and Pull Stud Information

General Information

Examine tools, toolholders, and pull studs regularly. Replace toolholders and pull studs with surface damage.

RPMs higher than 10,000 must have balanced tooling of grade G2.5 or lower (ISO 1940 and ANSI S2.19).

Oversize Tools: In the POCKET TOOL TABLE, you must choose L-LARGE TOOL & ASSUMED HEAVY for tools with a diameter over 3" (80 mm). For machines with a SMTC, you must choose L-LARGE TOOL & ASSUMED HEAVY for tools with a diameter over 2.75" (70 mm).

note: An extra tool change can occur when the tool changer stores tools with the "Large" designation. The tool changer arm moves down 3.6" (92 mm) during a tool change.
caution: Do not use tools that have these problems:
  • incorrect taper size
  • incorrect pull stud size or type
  • damaged tool taper
  • debris between the tool taper and the spindle taper
Tools with these problems can cause damage to the spindle.
caution: Do not use the spindle to tighten tools.
Toolholder Types

Maximum Tool Length

Machine Maximum Tool Weight Maximum Tool Diameter (X) Maximum Tool Length (Y)
VF-1-2 including YT and VM 12 lb (5.4kg) 5.0" (127 mm) 11" (280 mm)
VF 3-4 including YT and VM 12 lb (5.4kg) 5.0" (127 mm) 13" (330 mm)
VF 5-12/VM 12 lb (5.4kg) 6.0" (150 mm) 16" (410 mm)
UMC-750/750SS 12 lb (5.4kg) 5.0" (127 mm) 12" (305 mm)
EC-300 12 lb (5.4kg) 5.0" (127 mm) 10" (250 mm)
EC-400/400PP/500 12 lb (5.4kg) 6.0" (150 mm) 12" (305 mm)
DM-1/2 5.5 lb (2.5kg) 2.5" (63.5 mm) 7" (178 mm)
Minimill/Super Minimill 12 lb (5.4kg) 3.5" (88 mm) 12" (305 mm)
TM-1P/2P/3P 12 lb (5.4kg) 2.5" (63.5 mm) 7" (178 mm)

Pull Stud Information

Pull Studs: For the correct torque values refer to the specifications of the manufacturer.

caution: Do not use an impact wrench to tighten the pull stud.

Drawbar: Incorrect pull studs damage the drawbar.

A damaged drawbar causes these problems:

  1. Tools that fall out of the spindle
  2. Unsatisfactory surface finish
  3. Damaged tools

Through Spindle Coolant (TSC): Make sure a pull stud with a through hole is installed in the toolholder.

40 Taper Thread (A) Distance (B) Haas Part Number
BT M16 x 2 1.104" (28.0 mm)

Go to parts.haascnc.com. From the home page, go to:

Performance Upgrade > Tooling > Mill Tooling.

CT 5/8 -11 0.990 " (25.1 mm)
DIN/ISO M16 x 2 0.990 " (25.1 mm)

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback