20-Taper Spindle - Toolholder and Pull Stud Information

General Information

Examine tools, toolholders, and pull studs regularly. Replace toolholders and pull studs with surface damage.

RPMs higher than 10,000 require balanced tooling of grade G2.5 or lower (ISO 1940 and ANSI S2.19).

note: An extra tool change can occur when the tool changer stores tools with the "Large" designation. The tool changer arm moves down 3.6" (92 mm) during a tool change.
  • Always use the correct taper size
  • Always use the correct pull stud size and type
  • Do not use a toolholder that has a damaged tool taper
  • Do not allow debris between the tool taper and the spindle taper
caution: Do not use the spindle to tighten tools.

Toolholder Types

1. ISO 20 Tool holder have no slots for the spindle drive dogs.

Maximum Tool Length

Machine Maximum Tool WeightMaximum Tool Diameter (X) Maximum Tool Length (Y)
OM1A 5 lb (2.3kg) 02.3" (58 mm) 3.5" (9cm)
OM2A 5 lb (2.3kg) 02.3" (58 mm) 3.5" (9cm)

Toolholder

Description Haas Part Number
TOOL HOLDER ISO 20 OM-1 (Includes pull stud) 99-0482

Pull Stud Information

Pull Studs: For the correct torque values refer to the specifications of the manufacturer.

caution: Do not use an impact wrench to tighten the pull stud.

Drawbar: Incorrect pull studs damage the drawbar.

A damaged drawbar causes:

  • Tools to fall out of the spindle
  • Unsatisfactory surface finish
  • Damaged tools

20 Taper Thread (A) Distance (B)
ISO 20 M8 x 1.25 0.394" (10 mm)

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback