Program Selection

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

When you select a program, it becomes active. The active program appears in the main EDIT:EDIT mode window, and it is the program that the control runs when you press CYCLE START in OPERATION:MEM mode.

  1. Press LIST PROGRAM to display the programs in memory. You can also use the tabbed menus to select programs from other devices in the device manager. Refer to Tabbed Menu Basic Navigation for more information on tabbed menu  navigation.
  2. Highlight the program you want to select and press SELECT PROGRAM. You can also type an existing program number and press SELECT PROGRAM.

    The program becomes the active program.

  3. In OPERATION:MEM mode, you can type an existing program number and press the UP or DOWN cursor arrow to quickly change programs.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback