Program Example

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
%O01000 ; ; G20 (INCH MODE) (Start of Live Image information) ; (STOCK) ; ([0.0000, 0.1000] [6.0000, 6.0000]) ([Hole Size, Face] [Diameter, Length]) ; (JAWS) ; ([1.5000, 1.5000] [0.5000, 1.0000]) ([Height, Thickness] [Clamp, Step Height]) (End of Live Image Information) ; M01 ; ; [Part Program]

The advantage of entering the Stock Settings into the program is that these settings are saved with the program, and the Stock Setup screen does not require further data entry when the program is run in the future.

Further settings for Live Image, such as X and Z Offset, Rapid Path and Feed Path Live Image and Show Chuck Jaws are accessed by pressing SETTING/GRAPHIC, typing in the first LIVE IMAGE setting (202) and pressing the UP cursor arrow. Refer to page 5 for more information.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback