VMC - Side-Mount Tool Changer (SMTC) - Carousel Motor - Replacement

Applies to machines built from: 
July, 1998
AD0362 Rev B

VMC - Side-Mount Tool Changer - Carousel Motor - Replacement

Prerequisites

This procedure applies to several kits. You need only (1) of the motors listed under Parts Included to complete this procedure.

Machine Compatibility

Do this procedure on a vertical mill that has a side-mount tool changer.

Parts Included

93-30-2111
QTY: 1
MOTOR, SMTC CAROUSEL 40T
93-1642
QTY: 1
MOTOR, SMTC CAROUSEL 30/40T
93-1664
QTY: 1
MOTOR, SMTC CAROUSEL 50T

Step 1

Remove the carousel cover assembly.

Disconnect the motor cable [1] from the electrical connector bracket.

Remove the (2) motor mount screws [2], the belt [3], and the used motor.

Install the new motor with the (2) motor mount screws [2].

Tighten the screws, but leave them loose enough to control the adjustment of the belt.

Put the new belt around the tool changer sprocket and the motor sprocket.

Tighten the belt until it has no more than 1/8 inch (3 mm) of deflection.

Torque the motor mount place screws [2] to 15 ft-lb (20.34 Nm).

Connect the motor cable [1] at the electrical connector bracket.

Replace the carousel cover assembly.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback