Vector Drive - Electrical Cabinet Door - Vent Hole Modification

Applies to machines built from: 
May, 2003 to August, 2007
AD0245 Rev D

Electrical Cabinet - Cabinet Door - Vent Hole Modification - Introduction

This procedure tells you how to create a vent hole in the electrical cabinet door. Do this procedure after you replace a Type 1 vector drive with a Type 2 vector drive.

Haas machines have one of these 60 hp vector drives:

  1. Type 1: Classic vector drive
  2. Type 2: Smart vector drive (current style)

All of the replacement vector drives look like Type 2.

Parts Included

KIT PN: 93-32-5560, Vector Drive, 60HP Smart. QTY: 1
[A]
59-0237
inches
RUBBER EDGE TRIM TRIM-LOK #X1002

Tools Required

Jigsaw

Templates

Machines with a Type 1 vector drive do not have the necessary cutouts. After you install a Type 2 vector drive, you must use this template to make the necessary cutouts.

The diagram shows the inside of the door to the electrical cabinet. Use these dimensions to find where to cut the holes for the vector drive vents:

  • A - 19" (48 cm)
  • B - 4.5" (11.4 cm)
  • C - 11" (28 cm)
  • D - 2.5 (64 mm)
  • E - 3.25" (83 mm)
  • F - 3.25" (83 mm)

Electrical Cabinet - Cabinet Door - Vent Hole Modification

Step 1

Push POWER OFF. Set the main circuit breaker to the OFF position.

Open the electrical cabinet door.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

danger: After turning off the machine, wait at least 5 minutes before working in the electrical cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.

Step 2

Use the cutout template to put marks for the holes you will cut. Make sure the marks align with the vector drive vents [2].

Remove the cabinet door.

Use a jigsaw [1] to cut the vent holes. Remove all burrs from the vent holes. Clean the door.

caution: Make sure chips and debris from the door stay out of the electrical cabinet.

Put the RUBBER EDGE TRIM [A] around the edges of the cut areas.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback