Standard Coolant – VMC - Washdown Hose - Installation

Applies to machines built from: 
November, 2013
AD0104 Rev D

VMC - Washdown Hose - Installation - Introduction

This procedure tells you how to install a washdown hose. The kit for the washdown hose is in the tote kit.

Prerequisites

Mills larger than the VF-5 have a second washdown hose. To install a second washdown hose use Supplemental Washdown-Hose.

Machine Compatibility

Do this procedure for these machines:
  • VM-1/2 - Made after 11/13/2013
  • VF-1/2 - Made after 11/13/2013
  • VF-3/4/5 - Made after 02/20/2014
  • VF-6/7/8/9/10/11/12 - Made after 06/09/2014
  • DT-1 - Made after 06/09/2014
  • DM-1 - Made after 01/01/2015
  • MM/SMM - Made after 07/01/2015

Parts Included

[A]
58-1694
QTY: 1
FITTING, NPT3/8M NPT3/8M 90 BRASS
[B]
58-0326
QTY: 1
3/8 NPTF FULL FLOW BALL VALVE
[C]
59-1550
QTY: 1
HOSE ASSY 1/2ID 3/4GHM 1/2NPTM SWVL 12FT
[D]
59-6310A
QTY: 1
WASHGUN, WASHDOWN GILMOUR 573
[E]
30-11613
QTY: 1
WASHGUN, HOLSTER AND GASKET
[F]
40-1645
QTY: 3
BOLT, SHCS 10-32 X 5/8 W/LOCTITE

Tools Required

Crescent Wrench
5/16" Allen Wrench

VMC - Washdown Hose - Installation

Step 1

Apply thread sealant to all threaded surfaces of the coolant fittings.

Find the plug [1] at the bottom left on the enclosure. Remove the plug [1] from the hex-nut fitting [2].

note: Coolant can come out when you remove the plug.

Attach the BALL VALVE [B] to the 90 DEGREE BRASS FITTING [A].

Attach the 90 DEGREE BRASS FITTING [A] into the hex-nut fitting [2].

Attach the WASH GUN HOLSTER and GASKET [E] to the enclosure face. Use the screws [F].

Attach the HOSE ASSEMBLY [C] to the BALL VALVE [B]. Attach the HOSE ASSEMBLY [C] to the WASH GUN [D].

Put the HOSE ASSEMBLY [C] in the WASH GUN HOLSTER [E].

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback