Rotary Tables - HRT450, HRT600 Brake Bleed Instructions

Applies to machines built from: 
January, 1989

HRT450, HRT600 - Brake Bleed Instructions

This procedure tells you how to bleed the hydraulic brake system.

 

Set the fluid reservoir regulator [1] to 0.

Set the brake regulator [2] to 160 psi (11 bar).

Loosen the fill plug [3] for hydraulic fluid. Do not remove the plug.

Operate the brake solenoid. Air and fluid leak from the fill plug.

When no more bubbles [4] come out of the fill-plug port, tighten the fill plug.

Set the brake regulator [2] to 80 psi (5.5 bar).

Set the fluid reservoir regulator [1] to 70 psi (4.8 bar).

If the system is correctly bled, the main pressure gauge [5] shows these values:

  • 0 psi (0 bar) when unclamped
  • 1000 psi (69 bar) when clamped

 

Make sure the fluid reservoir is full.

 

Machine Compatibility

Do this procedure on HRT450 and HRT600 rotary tables.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback