Remote Jog Handle (RJH-C) - Installation

Applies to machines built from: 
February, 2009
AD0049 Rev D

Remote Jog Handle (RJH-C) - Installation

This procedure tells you how to install a Remote Jog Handle (RJH-C) during initial machine installation.

Prerequisites

To install the RJH after initial machine installation, refer to Remote Jog Handle (RJH-C) - Service Kit - Installation.

Machine Compatibility

Do this procedure for these machines:
  • All Machines

Parts Included

KIT PN: 30-1069B, RJH COLOR LCD, HAND UNIT PACKAGED. QTY: 1
[A]
30-30398A
QTY: 1
RJH-C HAND UNIT
[B]
28-0052A
QTY: 1
MAGNIFIER, RJH-C
[C]
41-0044
QTY: 2
BOLT, PPHS PLASK #1 4-14 X 3/4 #5 HD BLK OX
[D]
74-1919
10FT
CABLE, COIL CORD RJ12 CONNECTOR 10.0 FT

Step 1

The holster [1] for the RJH-C is on the left side of the storage cabinet [2] (as shown).

If the machine has no storage cabinet, the holster is on the right side of the pendant [3].

Connect one end of the RJ12 COIL CORD [D] to the receptacle on the bottom of the holster.

Connect the other end to the receptacle to the bottom of the RJH-C [A].

Refer to Remote Jog Handle (RJH) - Operation for operation instructions

.

Step 2

note: Installation of the magnifier is optional.

Remove the (2) top screws [1] on the back of the RJH.

Attach the RJH-C MAGNIFIER [B].

Use the supplied longer Phillips head SCREWS [C].

caution: Do not remove the other screws.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback