Next Generation Control - SKBIF PCB - Replacement

Applies to machines built from: 
October, 2015
AD0340 Rev A

Next Generation Control - SKBIF PCB - Replacement

When you handle a PCB, you must wear the electrostatic discharge (ESD) strap.

Push POWER OFF. Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.
danger: After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.

 

Remove the rear cover and disconnect all cables connected to the SKBIF PCB. Record the location of each cable.

Remove the (4) 6-32 x 3/8" Philips pan-head screws (PPHS) and the SKBIF PCB from the control pendant.

Make sure the positions of the DIP switches on SW1, SW2, SW3, SW5, and SW6 on the replacement SKIBIF PCB [A] are the same on the removed SKIBIF PCB.

Make sure there is (1) jumper at JP27 and (1) jumper on JP19 on the replacement SKBIF PCB [A].

Install the replacement SKBIF PCB [A] and the (4) 6-32 x 3/8" PPHS [8].

Connect all of the cables to the replacement SKBIF PCB [A].

 

Parts Included

KIT PN: 93-32-4243G, PCB, NGC KEYBOARD INTERFACE. QTY: 1
[A]
34-4243G
QTY: 1
SKBIF/RJH-C/VID Storm CCA

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback