Lathe - Extruded Spindle Liner - Adapter Kit Ø1.75 - Installation

Applies to machines built from: 
November, 2015
AD0221 Rev C

Lathe - Extruded Spindle Liner - Adapter Kit Ø1.75 - Installation - Introduction

Extruded spindle liners [3] adapt the lathe spindle bore to different sizes of bar stock. Extruded spindle liners are held in place with a liner adapter. This procedure tells you how to install the LINER ADAPTER 1.75 for a Ø1.75" spindle bore.

A liner adapter Spring-Lock Body [4] fits onto the rear of the hydraulic closer. The extruded spindle liner [3] fits inside this adapter [4]. The liner adapter spring-lock cap [1] and spring [2] hold the extruded spindle liner [3] in position.

The size of the extruded spindle liner changes with the size of the bar stock. For correct liner configuration, contact your Haas Factory Outlet.

  1. Liner Adapter Spring-Lock Cap
  2. Spring
  3. Extruded Spindle Liner
  4. Liner Adapter Spring-Lock Body
  5. Nuts
  6. Button Head Cap Screws
Safety Notes
Caution: When you do maintenance or repair on CNC machines and their components, you must always follow basic safety precautions. This decreases the risk of injury and mechanical damage.

Do these steps before you do work in the machine or in the control cabinet:
  • Set the main circuit breaker to the OFF position.
  • Use an approved lock with an approved safety tag. Always follow lock-out procedures in accordance to local government rules.
  • After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.
  • Always turn off the main air supply when you work on any part of the pneumatic system.
  • Make sure to rest the spindle head on a block of wood when work is done on a vertical axis. This will prevent any unintended movement that could result in the axis falling.
  • Never alter any safety circuits on the machine.
You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes. Serious damage to the machine components can result in costly repairs. The service technicians at your Haas Factory Outlet (HFO) have the training and experience, and are certified to do these tasks safely and correctly. The repair and service work performed by your HFO is protected with a limited warranty.
danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing a procedure contact your Haas Factory Outlet (HFO) and schedule a service visit.

Prerequisites

Refer to Spindle Liner Kit Reference Table for more information.

If you have a Servo Bar 300, lower the transfer tray. If you have a Haas Bar Feeder, move the Bar Feeder to the setup position. Refer to the Operator's Manual for instructions on how to do this.

note: The illustrations do not show the coolant collector and Bar Feeder. This lets you see the steps. The removal of these parts is not necessary.

Machine Compatibility

This procedure is applicable to lathes with a bore of Ø1.75".

Parts Included

KIT PN: LINER ADAPTER 1.75, LINER GUIDE ADAPTER KIT, 1.75" (44 MM). QTY: 1
[A]
20-6744A
QTY: 1
LINER ADAPTER 1.75 ID SPRING LOCK BODY
[B]
59-1526
QTY: 1
WAVE SPRING MULTI 2.456 4.0-30.0LB
[C]
20-6699
QTY: 1
LINER ADAPTER 2.00 ID SPRING LOCK CAP
[D]
40-16091
QTY: 3
BOLT, BHCS 10-32 X 1
[E]
46-16175
QTY: 3
NUT, 10-32 HEX

Lathe - Extruded Spindle Liner - Adapter Kit Ø1.75 - Installation

Step 1

Remove the bolts on the bore cover [1]. Remove the bore cover [1] and the sensor ring [2] from the hydraulic closer.

note: Do not discard the bore cover [1] and sensor ring [2]. You can install them again if you remove the SPRING-LOCK BODY [A] from the lathe.

Make sure these parts are clean:

  • the threads on the hydraulic closer
  • the face of the hydraulic closer
  • the threads and inside shoulder of the SPRING-LOCK BODY [A].

Put the (3) BUTTON-HEAD CAP SCREWS (BHCS) [D] through the holes in the SPRING-LOCK BODY [A]. Attach the (3) NUTS [E]. Tighten the BHCS and NUTS with your hand.

Turn the SPRING-LOCK BODY [A] onto the hydraulic closer. Tighten the SPRING-LOCK BODY [A] with your hand.

Step 2

Torque the (3) BHCS [D] to approximately 30 in-lb (339 N-cm).

caution: To prevent damage to the SPRING-LOCK BODY [A], do not torque the BHCS more than 30 in-lb (339 N-cm).
Install the correct spindle liner [3] for your size bar stock. Put the SPRING [B] in the SPRING-LOCK CAP [C]. Align the SPRING-LOCK CAP [C] with the adapter guides. Press and turn the SPRING-LOCK CAP [C] until it locks.
note:
  • Remove the SPRING-LOCK CAP [C] to push full-bore size stock.
  • Clean debris from the SPRING-LOCK CAP [C] and SPRING [B] when necessary.

Step 3

To use this Adapter Kit Ø1.75 [3] on lathes built before November 1, 2015, install a COOLANT COLLECTOR EXTENSION [2] (P/N 25-2618) to help prevent coolant leaks during operation. Remove the coolant collector door [1] and insert the COOLANT COLLECTOR EXTENSION [2].

To install the coolant collector door [1] again on these lathes, you must remove the COOLANT COLLECTOR EXTENSION [2] and the Adapter Kit Ø1.75 [3].

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback