Hydraulic Counterbalance - Pressure Chart

Counterbalance Pressure Chart

This chart shows the correct pressures for the counterbalance tank. Measure the pressure at the top of Z-Axis travel for VMCs and at the top of Y-Axis travel for HMCs. Pressure that is 50 psi (3 bar) higher than the value in the chart is permitted. But pressure that is lower than the value in the chart is not permitted.

 

Model Made After Pressure Made After Pressure Made After Pressure
- - PSI BAR - PSI BAR - PSI BAR
EC-1600/2000/3000 3/15/2004 1000 70 9/13/2004 550 38 6/14/2005 800 55
EC-630 3/21/2006 800 55 - - - - - -
HS-1 10/30/1997 600 51 - - - - - -
HS-3/4/7 6/5/1998 1150 79 6/18/1999 1200 83 2/29/2000 1250 86
VB-1 6/5/1998 1550 107 - - - - - -
VF-3/4 (VCE 1000/1250) 4/28/1995 1150 79 - - - - - -
VF-5 XRT 10/8/2004 750 52 - - - - - -
VF-5, VM-3, VF-3YT (VCE 1300) 7/21/1998 950 66 10/14/1998 875 60 - - -
VF-5/50, VF-3YT/50 (VCE 1300) 7/21/1998 1100 76 - - - - - -
VF-6/7/10/12 - 50 (VCE 1600, 2000, 3000) 10/30/1997 1150 79 - - - - - -
VF-6/7/10/12 (VCE 1600, 2000, 3000) 10/30/1997 750 52 - - - - - -
VF-8/9/11 - 50 (VCE 1600, 2000, 3000) 7/21/1998 1550 107 - - - - - -
VF-8/9/11 (VCE 1600W, 2000W, 3000W) 10/30/1997 750 52 - - - - - -
VF-O/OE/EXT/1/2 (VCE 475/500/550/700/750) 4/28/1995 750 52 - - - - - -
VR-8/9/11 10/30/1997 1800 124 7/21/1998 1100 76 10/14/1998 1025 71
VS-1/2/3 2/29/2000 1250 86 - - - - - -
VTC 5/4/2002 1150 79 - - - - - -

 

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback