Front Window - TL-1/2 - Replacement

Applies to machines built from: 
December, 2014
AD0196 Rev E

TL-1/2 - Front Window - Replacement - Introduction

Do this procedure to replace safety glass windows.
Safety Notes
Caution: When you do maintenance or repair on CNC machines and their components, you must always follow basic safety precautions. This decreases the risk of injury and mechanical damage.

Do these steps before you do work in the machine or in the control cabinet:
  • Set the main circuit breaker to the OFF position.
  • Use an approved lock with an approved safety tag. Always follow lock-out procedures in accordance to local government rules.
  • After turning off the machine, wait at least 5 minutes before working in the control cabinet, to allow power to dissipate. Wait for the voltage indicator LED on the vector drive to go off completely.
  • Always turn off the main air supply when you work on any part of the pneumatic system.
  • Make sure to rest the spindle head on a block of wood when work is done on a vertical axis. This will prevent any unintended movement that could result in the axis falling.
  • Never alter any safety circuits on the machine.
You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes. Serious damage to the machine components can result in costly repairs. The service technicians at your Haas Factory Outlet (HFO) have the training and experience, and are certified to do these tasks safely and correctly. The repair and service work performed by your HFO is protected with a limited warranty.
danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing a procedure contact your Haas Factory Outlet (HFO) and schedule a service visit.

Machine Compatibility

Do this procedure for these machines:
  • TL-1/2 made after November, 2014

Parts Included

KIT PN: 93-2293, WINDOW, GLASS 15.5" X 8" KIT. QTY: 1
[A]
28-0291
QTY: 1
WINDOW, GLASS 15.5" X 8.0"
[B]
57-0505
QTY: 1 UOM: 96"
SEAL, 0.75" X 0.1875" FOAM TAPE VINYL
[C]
26-0359
QTY: 6
EDGE TRIM, ULTRA HIGH MOLECULAR WEIGHT (UHMW) X 4.00 IN

TL-1/2 - Front Window - Replacement

Step 1

Push POWER OFF.

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Step 2

Carefully remove the retainer [1], the old foam tape [B], the old glass window [A], and the (6) old edge trims [C].

Use a scraper to fully remove all of the old foam tape [B]. Clean the areas of all remaining tape.

Cut (1) piece of the new FOAM TAPE [B] to go along each edge of the window openings. Apply the (8) pieces of tape. Make a 3/4” overlap at the ends.

Find the engraved label "THIS SIDE OUT" on the pane of the new GLASS WINDOW [A]. This label must face the outside of the door.

Install the (6) new EDGE TRIMS [C]. Install the retainer [1] and the two screws [2] farthest away from the window opening. Install the GLASS WINDOW [A] and all of the other retainer screws

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback