Overview - Bijur - Mechanical, Minimum Lubrication - Identification

Applies to machines built from: 
January, 1989
This document tells you how to identify the different types of spindle lubrication systems.

Spindle Lubrication System - Bijur - Mechanical - Oil Pump

The Bijur mechanical oil pump is under the control cabinet. For more information on this system, refer to the Spindle Lubrication System - Bijur - Mechanical - Oil Pump.

Spindle Lubrication System - Minimum Lubrication - Oil Pump

The minimum lubrication oil pump is next to the control cabinet, inside the air-lubrication cabinet. For more information on this system, refer to Spindle Lubrication System - Minimum Lubrication - Oil Pump.

Spindle Lubrication System - Minimum Lubrication - Oil Pump - CALM

The minimum lubrication oil pump [1] is next to the control cabinet, inside the consolidated air-lubrication manifold (CALM) cabinet. For more information on this system, refer to Spindle Lubrication System - Minimum Lubrication - Oil Pump - CALM.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback