Override Keys

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

List of Override Keys and How They Operate

Name Key Function
-10% Feedrate -10% FEEDRATE Decreases the current feedrate by 10%.
100% Feedrate 100% FEEDRATE Sets an overridden feedrate back to the programmed feed rate.
+10% Feedrate +10% FEEDRATE Increases the current feedrate by 10%.
Handle Control Feed Rate HANDLE CONTROL FEED Allows you to use the HANDLE JOG control to adjust the feedrate in 1% increments.
-10% Spindle -10%  SPINDLE Decreases the current spindle speed by 10%.
100% Spindle 100% SPINDLE Sets the overridden spindle speed back to the programmed speed.
+10% Spindle +10% SPINDLE Increases the current spindle speed by 10%.
Handle Control Spindle HANDLE CONTROL SPINLE Allows you to use the HANDLE JOG control to adjust the spindle speed in 1% increments.
Clockwise CW Starts the spindle in the clockwise direction.
Stop STOP Stops the spindle.
Counterclockwise CCW Starts the spindle in the counterclockwise direction.
Rapids 5% RAPID / 25% RAPID / 50% RAPID / 100% RAPID Limits machine rapids to the value on the key.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback