Operation

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

MEMORY LOCK key switch - prevents the operator from editing programs and from altering settings when in the locked position.

HOME G28 - Returns all axes to machine zero. To send just one axis to machine home, enter the axis letter and press HOME G28. To zero out all axes on the Distance-To-Go display, while in Jog mode, press any other operation mode (EDIT, MEMORY, MDI/DNC, etc.) then press HANDLE JOG. Each axis can be zeroed independently to show a position relative to the selected zero. To do this go to the Position Operator page, press HANDLE JOG, position the axes to the desired position and press ORIGIN to zero that display. In addition a number can be entered for the axis position display. To do this, enter an axis and number, for example, X2.125 then ORIGIN.

Tool Life - Within the Current Commands page there is a Tool Life window displaying tool usage. This register counts each time the tool is used. The tool life monitor stops the machine once the tool reaches the value in the alarms column.

Tool Overload - Tool load can be defined by the Tool Load monitor; this changes normal machine operation if it reaches the tool load defined for that tool. When a tool overload condition is encountered, one of four actions occurs depending on Setting 84:

  • Alarm - Generate an alarm

  • Feedhold - Stop the feed

  • Beep - Sounds an audible alarm

  • Autofeed - Automatically increase or decrease the feed rate

Spindle speed is verified by checking the Current Commands All Active Codes display (also displayed in the Main Spindle window). Live tooling spindle axis RPM is also displayed on this page.

To select an axis for jogging, enter the axis name on the input line and press HANDLE JOG.

The Help display has all the G and M codes listed. They are available within the first tab of the Help tabbed menu.

The jogging speeds of 100, 10, 1.0 and 0.1 inches per second can be adjusted by the Feed Rate Override keys. This gives an additional 10% to 200% control.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback