Mode and Active Display Bar

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

Machine functions are organized into three modes: Setup, Edit, and Operation. Each mode provides all of the necessary information to perform tasks that fall under the mode, organized to fit in one screen. For example, Setup mode displays both the work and tool offset tables and position information. Edit mode provides two program editing panes and access to the optional Visual Quick Code system (VQC), Intuitive Programming System (IPS), and the optional Wireless Intuitive Probing System (WIPS) if installed. Operation mode includes MEM, the mode in which you run programs.

The Mode and Display bar shows [1] the current mode and [2] the current display function.

Mode, Key Access, and Bar Display

Mode Mode Key Bar Display Function
Setup ZERO RETURN SETUP: ZERO Provides all control features for machine setup.
HANDLE JOG SETUP: JOG
Edit EDIT EDIT: EDIT Provides all program editing, management, and transfer functions.
MDI/DNC EDIT: MDI
LIST PROGRAM EDIT: LIST
Operation MEMORY OPERATION: MEM Provides all control features necessary to run a program.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback