Machine Environmental Limits

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

This table lists the environmental limits for safe operation:

Environmental Limits (Indoor Use Only*)

  Minimum Maximum
Operating Temperature 41 °F (5.0 °C) 122 °F (50.0 °C)
Storage Temperature -4 °F (-20 °C) 158 °F (70.0 °C)
Ambient Humidity 20% relative, non-condensing 90% relative, non-condensing
Altitude Sea level 6,000 ft. (1,829 m)

* Do not operate the machine in explosive atmospheres (explosive vapors and/ or particulate matter).

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback