For safety, machine operations stop when the door is open and the setup keyswitch is locked. The unlock position allows limited machine functions with the door open.
Setup / Run Mode Limited Overrides with the Machine Doors Open
Machine Function | Locked (Run Mode) | Unlocked (Setup Mode) |
Maximum Rapid | Not allowed. | Not allowed. |
Cycle Start | Not allowed. No machine motion or program execution. | Not allowed. No machine motion or program execution. |
Spindle FWD / REV | Allowed, but you must press and hold FWD or REV. Maximum 250-500 RPM, depending on the lathe model. | Allowed, but maximum 250-500 RPM, depending on the lathe model. |
Tool Change | Not allowed. | Not allowed. |
Next Tool | Not allowed. | Not allowed. |
Opening door while a program is running | Not allowed. The door is locked. | Allowed, but axis motion stops and the spindle slows to a maximum of 250-500 RPM. |
Conveyor motion | Allowed, but you must press and hold CHIP REV to run in reverse. | Allowed, but you must press and hold CHIP REV to run in reverse. |

- Classic Control - Lathe Operator's Manual
- Safety
- Introduction
- Lathe Orientation
- Control Pendant
- Control Pendant
- Pendant Front Panel
- Pendant Right Side, Top, and Bottom Panels
- Keyboard
- Control Display
- Screen Capture
- Tabbed Menu Basic Navigation
- Help
- Control Icons
- Operation
- Machine Power-On
- Device Manager
- Backing Up Your Machine
- Basic Program Search
- RS-232
- File Numerical Control (FNC)
- Direct Numerical Control (DNC)
- Jog Mode
- Setting the Tool Offset
- Manually Set the Tool Offset
- Hybrid Turret, VDI, and BOT Centerline Offset
- Additional Tooling Setup
- Part Setup
- Tailstock Setup and Operation
- Tool Turret Operations
- Setting Part Zero for the Z-axis (Part Face)
- Features
- Running Programs
- Run-Stop-Jog-Continue
- Programming
- Numbered Programs
- Program Editors
- Program Editors
- Basic Program Editing
- Background Edit
- Manual Data Input (MDI)
- Advanced Editor
- The File Numerical Control (FNC) Editor
- Tips and Tricks
- Program Optimizer
- DXF File Importer
- Basic Programming
- Miscellaneous Codes
- Cutting G-codes
- Tool Nose Compensation
- Tool Nose Compensation
- Programming
- Tool Nose Compensation Concept
- Using Tool Nose Compensation
- Approach and Departure Moves For TNC
- Tool Nose Radius and Wear Offset
- Tool Nose Compensation and Tool Length Geometry
- Tool Nose Compensation in Canned Cycles
- Example Programs Using Tool Nose Compensation
- Example Programs Using Tool Nose Compensation
- Example 1: TNC Standard Interpolation Modes G01/G02/G03
- Example 2: TNC with a G71 Roughing Canned Cycle
- Example 3: TNC with a G72 Roughing Canned Cycle
- Example 4: TNC with G73 Roughing Canned Cycle
- Example 5: TNC with G90 Modal Rough Turning Cycle
- Example 6: TNC with G94 Modal Rough Turning Cycle
- Imaginary Tool Tip and Direction
- Programming Without Tool Nose Compensation
- Manually Calculating Compensation
- Tool Nose Compensation Geometry
- Coordinate Systems
- Live Image
- Tailstock Setup and Operation
- Subprograms
- Options Programming
- Introduction
- Macros (Optional)
- Macros Introduction
- Operation Notes
- System Variables In-Depth
- System Variables In-Depth
- Variables #550 through #580
- 1-Bit Discrete Inputs
- 1-Bit Discrete Outputs
- Maximum Axis Loads
- Tool Offsets
- Programmable Messages
- Timers
- System Overrides
- Variable #3004
- #3006 Programmable Stop
- #4001-#4021 Last Block (Modal) Group Codes
- #4101-#4126 Last Block (Modal) Address Data
- #5001-#5006 Last Target Position
- Axis Position Variables
- #5021-#5026 Current Machine Coordinate Position
- #5041-#5046 Current Work Coordinate Position
- #5061-#5069 Current Skip Signal Position
- #5081-#5086 Tool Length Compensation
- #6996-#6999 Parameter Access With Macro Variables
- Pallet Changer Variables
- Work Offsets
- #8550-#8567 Tooling
- Variable Usage
- Address Substitution
- G65 Macro Subroutine Call Option (Group 00)
- Communication With External Devices - DPRNT[ ]
- Fanuc-Style Macros Not Included
- Y Axis
- Live Tooling
- C Axis
- Dual-Spindle Lathes (DS-Series)
- G-codes
- List of G-codes
- About G-codes
- Canned Cycles
- G00 Rapid Motion Positioning (Group 01)
- G01 Linear Interpolation Motion (Group 01)
- G02 CW / G03 CCW Circular Interpolation Motion (Group 01)
- G04 Dwell (Group 00)
- G09 Exact Stop (Group 00)
- G10 Set Offsets (Group 00)
- G14 Secondary Spindle Swap / G15 Cancel (Group 17)
- G17 XY / G18 XZ / G19 YZ Plane Selection (Group 02)
- G20 Select Inches / G21 Select Metric (Group 06)
- G28 Return to Machine Zero Point (Group 00)
- G29 Return From Reference Point (Group 00)
- G31 Feed Until Skip (Group 00)
- G32 Thread Cutting (Group 01)
- G40 Tool Nose Compensation Cancel (Group 07)
- G41 Tool Nose Compensation (TNC) Left / G42 TNC Right (Group 07)
- G50 Set Global Coordinate Offset FANUC, YASNAC (Group 00)
- G51 Cancel Offset (YASNAC) (Group 00)
- G52 Set Local Coordinate System FANUC (Group 00)
- G53 Machine Coordinate Selection (Group 00)
- G54-59 Coordinate System #1 - #6 FANUC (Group 12)
- G61 Exact Stop Mode (Group 15)
- G64 Exact Stop Cancel G61 (Group 15)
- G65 Macro Subprogram Call Option (Group 00)
- G70 Finishing Cycle (Group 00)
- G71 O.D./I.D. Stock Removal Cycle (Group 00)
- G72 End Face Stock Removal Cycle (Group 00)
- G73 Irregular Path Stock Removal Cycle (Group 00)
- G74 End Face Grooving Cycle (Group 00)
- G75 O.D./I.D. Grooving Cycle (Group 00)
- G76 Threading Cycle, Multiple Pass (Group 00)
- G80 Canned Cycle Cancel (Group 09)
- G81 Drill Canned Cycle (Group 09)
- G82 Spot Drill Canned Cycle (Group 09)
- G83 Normal Peck Drilling Canned Cycle (Group 09)
- G84 Tapping Canned Cycle (Group 09)
- G85 Boring Canned Cycle (Group 09)
- G86 Bore and Stop Canned Cycle (Group 09)
- G87 Bore In and Manual Retract Canned Cycle (Group 09)
- G88 Bore In, Dwell, Manual Retract Canned Cycle (Group 09)
- G89 Bore and Dwell Canned Cycle (Group 09)
- G90 O.D./I.D. Turning Cycle (Group 01)
- G92 Threading Cycle (Group 01)
- G94 End Facing Cycle (Group 01)
- G95 Live Tooling Rigid Tap (Face) (Group 09)
- G96 Constant Surface Speed ON (Group 13)
- G97 Constant Surface Speed OFF (Group 13)
- G98 Feed Per Minute (Group 10)
- G99 Feed Per Revolution (Group 10)
- G100/G101 Disable/Enable Mirror Image (Group 00)
- G102 Programmable Output to RS-232 (Group 00)
- G103 Limit Block Look-Ahead (Group 00)
- G105 Servo Bar Command
- G110/G111 Coordinate System #7/#8 (Group 12)
- G112 XY to XC interpolation (Group 04)
- G113 Cancel G112 (Group 04)
- G114-G129 Coordinate System #9-#24 (Group 12)
- G154 Select Work Coordinates P1-P99 (Group 12)
- G155 5-Axis Reverse Tap Canned Cycle (Group 09)
- G159 Background Pickup / Part Return
- G160 APL Axis Command Mode Only
- G161 APL Axis Command Mode Off
- G184 Reverse Tapping Canned Cycle For Left Hand Threads (Group 09)
- G186 Reverse Live Tool Rigid Tap (For Left Hand Threads) (Group 09)
- G187 Accuracy Control (Group 00)
- G195/G196 Forward/Reverse Live Tool Radial Tapping (Diameter) (Group 00)
- G198 Disengage Synchronous Spindle Control (Group 00)
- G199 Engage Synchronous Spindle Control (Group 00)
- G200 Index on the Fly (Group 00)
- G211 Manual Tool Setting / G212 Auto Tool Setting
- G241 Radial Drill Canned Cycle (Group 09)
- G242 Radial Spot Drill Canned Cycle (Group 09)
- G243 Radial Normal Peck Drilling Canned Cycle (Group 09)
- G245 Radial Boring Canned Cycle (Group 09)
- G246 Radial Bore and Stop Canned Cycle (Group 09)
- G247 Radial Bore and Manual Retract Canned Cycle (Group 09)
- G248 Radial Bore and Dwell and Manual Retract Canned Cycle (Group 09)
- G249 Radial Bore and Dwell Canned Cycle (Group 09)
- M-codes
- List of M-codes
- M00 Stop Program
- M01 Program Stop
- M02 Program End
- M03 / M04 /M05 Spindle On Fwd/On Rev/Stop
- M08 Coolant On / M09 Coolant Off
- M10 Engage 4th Axis Brake / M11 Release 4th Axis Brake
- M12/M13 Auto Jet Air Blast On/Off (Optional)
- M14/M15 Main Spindle Brake On/Off (Optional C-Axis)
- M17/M18 Turret Rotation Fwd/Rev
- M19 Orient Spindle (Optional)
- M21/M22 Tailstock Advance/Retract (Optional)
- M23/M24 Chamfer Out of Thread On/Off
- M30 Program End and Reset
- M31 Chip Conveyor Forward / M33 Chip Conveyor Stop
- M36/M37 Parts Catcher On/Off (Optional)
- M38/M39 Spindle Speed Variation On/Off
- M41 / M42 Low / High Gear Override
- M43/M44 Turret Unlock/Lock (Service Use Only)
- M51-M58 Set Optional User M-codes
- M59 Set Output Relay
- M61-M68 Clear Optional User M-codes
- M76 Control Display Inactive / M77 Control Display Active
- M78/M79 Alarm if Skip Signal Found/Not Found
- M85/M86 Automatic Door Open/Close (Optional)
- M88 Through-Spindle Coolant On / M89 Through-Spindle Coolant Off
- M93/M94 Start/Stop Axis Pos Capture
- M95 Sleep Mode
- M96 Jump If No Input
- M97 Local Subprogram Call
- M98 Subprogram Call
- M99 Subprogram Return or Loop
- M104/M105 Probe Arm Extend/Retract (Optional)
- M109 Interactive User Input
- M110/M111 Secondary Spindle Chuck Clamp/Unclamp (Optional)
- M112/M113 Secondary Spindle Air Blast On/Off (Optional)
- M114/M115 Secondary Spindle Brake On/Off (Optional)
- M119 Secondary Spindle Orient (Optional)
- M121-M128 Optional User M-codes (Optional)
- M133/M134/M135 Live Tool Fwd/Rev/Stop (Optional)
- M143/M144/M145 Secondary Spindle Fwd/Rev/Stop (Optional)
- M154/M155 C-Axis Engage/Disengage (Optional)
- Settings
- List of Settings
- Settings
- 1 Auto Power Off Timer
- 2 Power Off at M30
- 4 - Graphics Rapid Path
- 5 Graphics Drill Point
- 6 Front Panel Lock
- 7 Parameter Lock
- 8 Prog Memory Lock
- 9 Dimensioning
- 10 Limit Rapid at 50%
- 11 - Baud Rate Select
- 12 - Parity Select
- 13 - Stop Bit
- 14 - Synchronization
- 16 - Dry Run Lock Out
- 17 - Opt Stop Lock Out
- 18 - Block Delete Lock Out
- 19 - Feedrate Override Lock
- 20 - Spindle Override Lock
- 21 - Rapid Override Lock
- 22 - Can Cycle Delta Z
- 23 - 9xxx Progs Edit Lock
- 25 - EOB Pattern
- 26 - Serial Number
- 28 - Can Cycle Act w/o X/Y
- 31 - Reset Program Pointer
- 32 - Coolant Override
- 33 - Coordinate System
- 36 - Program Restart
- 37 - RS-232 Data Bits
- 39 - Beep @ M00, M01, M02, M30
- 41 - Add Spaces RS-232 Out
- 42 - M00 After Tool Change
- 43 - Cutter Comp Type
- 44 - Min F in Radius CC %
- 45/47 - Mirror Image X-axis/Z-axis
- 49 - Skip Same Tool Change
- 52 - G83 Retract Above R
- 53 - Jog w/o Zero Return
- 55 - Enable DNC from MDI
- 56 - M30 Restore Default G
- 57 - Exact Stop Canned X-Y
- 58 - Cutter Compensation
- 59/60/61/62 - Probe Offset X+/X-/Z+/Z-
- 63 - Tool Probe Width
- 64 - T. Ofs Meas Uses Work
- 65 - Graph Scale (Height)
- 66 - Graphics X Offset
- 68 - Graphics Z Offset
- 69 - DPRNT Leading Spaces
- 70 - DPRNT Open/CLOS DCode
- 72 - Default G68 Rotation
- 73 - G68 Incremental Angle
- 74 - 9xxx Progs Trace
- 75 - 9xxxx Progs Single BLK
- 76 - Tool Release Lock Out
- 77 - Scale Integer F
- 81 - Tool At Power Up
- 82 - Language
- 83 - M30/Resets Overrides
- 84 - Tool Overload Action
- 85 - Maximum Corner Rounding
- 86 - M39 (Rotate Tool Turret) Lockout
- 87 - M06 Resets Override
- 88 - Reset Resets Overrides
- 90 - Max Tools To Display
- 91 - Graph X Zero Location
- 92 - Chuck Clamping
- 93 - Tailstock X Clearance
- 94 - Tailstock Z Clearance
- 95 - Thread Chamfer Size
- 96 - Thread Chamfer Angle
- 97 - Tool Change Direction
- 98 - Spindle Jog RPM
- 99 - Thread Minimum Cut
- 100 - Screen Saver Delay
- 101 - Feed Override -> Rapid
- Setting 102 — C Axis Diameter
- 103 - CYC START/FH Same Key
- 104 - Jog Handle to SNGL BLK
- 105 - TS Retract Distance
- 106 - TS Advance Distance
- 107 - TS Hold Point
- 109 - Warm-Up Time in MIN.
- 110/112 - Warmup X/Z Distance
- 113 - Tool Change Method
- 114 - Conveyor Cycle (minutes)
- 115 - Conveyor On-time (minutes)
- 118 - M99 Bumps M30 CNTRS
- 119 - Offset Lock
- 120 - Macro Var Lock
- 121 - Foot Pedal TS Alarm
- 122 - Secondary Spindle Chuck Clamping
- 131 - Auto Door
- 132 - Jog Before TC
- 133 - REPT Rigid Tap
- 142 - Offset Chng Tolerance
- 143 - Machine Data Collect
- 144 - Feed Override->Spindle
- 145 - TS at Part for CS
- 156 - Save Offset with PROG
- 157 - Offset Format Type
- 158,159,160 - X, Y, Z Screw Thermal COMP%
- 162 - Default To Float
- 163 - Disable .1 Jog Rate
- 164 - Rotary Increment
- 165 - SSV Variation (RPM)
- 166 - SSV CYCLE (0.1) SECS
- 167-186 - Periodic Maintenance
- 187 - Machine Data Echo
- 196 - Conveyor Shutdown
- 197 - Coolant Shutdown
- 198 - Background Color
- 199 - Backlight Timer
- 201 - Show Only Work and Tool Offsets In Use
- 202 - Live Image Scale (Height)
- 203 - Live Image X Offset
- 205 - Live Image Z Offset
- 206 - Stock Hole Size
- 207 - Z Stock Face
- 208 - Stock OD Diameter
- 209 - Length of Stock
- 210 - Jaw Height
- 211 - Jaw Thickness
- 212 - Clamp Stock
- 213 - Jaw Step Height
- 214 - Show Rapid Path Live Image
- 215 - Show Feed Path Live Image
- 216 - Servo and Hydraulic Shutoff
- 217 - Show Chuck Jaws
- 218 - Show Final Pass
- 219 - Auto Zoom to Part
- 220 - TS Live Center Angle
- 221 - Tailstock Diameter
- 222 - Tailstock Length
- 224 - Flip Part Stock Diameter
- 225 - Flip Part Stock Length
- 226 - SS Stock Diameter
- 227 - SS Stock Length
- 228 - SS Jaw Thickness
- 229 - SS Clamp Stock
- 230 - SS Jaw Height
- 231 - SS Jaw Step Height
- 232 - G76 Default P Code
- 233 - SS Clamping Point
- 234 - SS Rapid Point
- 235 - SS Machine Point
- 236 - FP Z Stock Face
- 237 - SS Z Stock Face
- 238 - High Intensity Light Timer (minutes)
- 239 - Worklight Off Timer (minutes)
- 240 - Tool Life Warning
- 241 - Tailstock Hold Force
- 242 - Air Water Purge Interval (minutes)
- 243 - Air Water Purge On-Time (seconds)
- 245 - Hazardous Vibration Sensitivity
- 249 - Enable Haas Startup Screen
- 900 - CNC Network Name
- 901 - Obtain Address Automatically
- 902 - IP Address
- 903 - Subnet Mask
- 904 - Default Gateway
- 905 - DNS Server
- 906 - Domain/Workgroup Name
- 907 - Remote Server Name
- 908 - Remote Share Path
- 909 - User Name
- 910 - Password
- 911 - Access to CNC Share
- 912 - Floppy Tab Enabled
- 913 - Hard Drive Tab Enabled
- 914 - USB Tab Enabled
- 915 - Net Share
- 916 - Second USB Tab Enabled
- Maintenance
- Other Equipment