Local Subprogram Example

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
% O40009 (Local subroutine ex-prog) ; (G54 X0 Y0 is at the top left corner of part) ; (Z0 is on top of the part) ; (T1 is a spot drill) ; (T2 is a drill) ; (T3 is a tap) ; (BEGIN PREPARATION BLOCKS) ; T1 M06 (Select tool 1) ; G00 G90 G40 G49 G54(Safe startup) ; X1.5 Y-0.5 (Rapid to 1st position) ; S1406 M03 (Spindle on CW) ; G43 H01 Z1.(Tool offset 1 on) ; M08(Coolant on) ; (BEGIN CUTTING BLOCKS) ; G81 G99 Z-0.26 R0.1 F7. (Begin G81) ; M97 P1000 (Call local subroutine) ; (BEGIN COMPLETION BLOCKS) ; G00 Z0.1 M09 (Rapid retract, Coolant off) ; G53 G49 Z0 M05 (Z home, Spindle off) ; M01 (Optional stop) ; (BEGIN PREPARATION BLOCKS) ; T2 M06 (Select tool 2) ; G00 G90 G40 G49 (Safe startup) ; G54 X1.5 Y-0.5 (Rapid back to 1st position) ; S2082 M03 (Spindle on CW) ; G43 H02 Z1. (Tool offset 2 on) ; M08(Coolant on) ; (BEGIN CUTTING BLOCKS) ; G83 G99 Z-0.75 Q0.2 R0.1 F12.5 (Begin G83) ; M97 P1000 (Call local subroutine) ; (BEGIN COMPLETION BLOCKS) ; G00 Z0.1 M09 (Rapid retract, Coolant off) ; G53 G49 Z0 M05 (Z home, Spindle off) ; M01 (Optional stop) ; (BEGIN PREPARATION BLOCKS) ; T3 M06 (Select tool 3) ; G00 G90 G40 G49 (Safe startup) ; G54 X1.5 Y-0.5 ; (Rapid back to 1st position) ; S750 M03 (Spindle on CW) ; G43 H03 Z1.(Tool offset 3 on) ; M08(Coolant on) ; (BEGIN CUTTING BLOCKS) ; G84 G99 Z-0.6 R0.1 F37.5 (Begin G84) ; M97 P1000 (Call local subroutine) ; (BEGIN COMPLETION BLOCKS) ; G00 Z0.1 M09 (Rapid retract, Coolant off) ; G53 G49 Z0 M05 (Z home, Spindle off) ; G53 Y0 (Y home) ; M30 (End program) ; (LOCAL SUBROUTINE) ; N1000 (Begin local subroutine) ; X0.5 Y-0.75 (2nd position) ; Y-2.25 (3rd position) ; G98 X1.5 Y-2.5 (4th position) ; (Initial point return) ; G99 X3.5 (5th position) ; (R-plane return) ; X4.5 Y-2.25 (6th position) ; Y-0.75 (7th position) ; X3.5 Y-0.5 (8th position) ; M99 ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback