List of Settings

Next Generation Control Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

Press SETTING to access the tabbed menu that includes settings. For information on navigating tabbed menus in the Haas control, refer to Tabbed Menu Basic Navigation.

Inside the SETTINGS tab, the settings are organized into groups. Use the UP and DOWN cursor arrow keys to highlight a setting group. Press the RIGHT cursor arrow key to see the settings in a group, . Press the LEFT cursor arrow key to return to the setting group list.

To quickly access a single setting, make sure the SETTINGS tab is active, type the setting number, and then press F1 or, if a setting is highlighted, press the DOWN cursor.

Some settings have numerical values that fit in a given range. To change the value of these settings, type the new value and press ENTER. Other settings have specific available values that you select from a list. For these settings, use the RIGHT cursor to display the choices. Press UP and DOWN to scroll through the options. Press ENTER to select the option.

Settings for Mill
1 - Auto Power Off Timer
2 - Power Off at M30
4 - Graphics Rapid Path
5 - Graphics Drill Point
6 - Front Panel Lock
8 - Prog Memory Lock
9 - Dimensioning
10 - Limit Rapid at 50%
15 - H and T Code Agreement
17 - Opt Stop Lock Out
18 - Block Delete Lock Out
19 - Feedrate Override Lock
20 - Spindle Override Lock
21 - Rapid Override Lock
22 - Can Cycle Delta Z
23 - 9xxx Progs Edit Lock
27 - G76/G77 Shift Dir.
28 - Can Cycle Act w/o X/Y
29 - G91 Non-modal
31 - Reset Program Pointer
32 - Coolant Override
33 - Coordinate System
34 - 4th Axis Diameter
35 - G60 Offset
36 - Program Restart
39 - Beep @ M00, M01, M02, M30
40 - Tool Offset Measure
42 - M00 After Tool Change
43 - Cutter Comp Type
44 - Min F in Radius CC %
45 - Mirror Image X Axis
46 - Mirror Image Y Axis
47 - Mirror Image Z Axis
48 - Mirror Image A Axis
49 - Skip Same Tool Change
52 - G83 Retract Above R
53 - Jog w/o Zero Return
56 - M30 Restore Default G
57 - Exact Stop Canned X-Y
58 - Cutter Compensation
59 - Probe Offset X+
60 - Probe Offset X-
61 - Probe Offset Z+
62 - Probe Offset Z-
63 - Tool Probe Width
64 - Tool Offset Measure Uses
71 - Default G51 Scaling
72 - Default G68 Rotation
73 - G68 Incremental Angle
74 - 9xxx Progs Trace
75 - 9xxxx Progs Single BLK
76 - Tool Release Lock Out
77 - Scale Integer F
79 - 5th-axis Diameter
80 - Mirror Image B-Axis
81 - Tool At Power Up
82 - Language
83 - M30/Resets Overrides
84 - Tool Overload Action
85 - Maximum Corner Rounding
86 - M39 Lockout
87 - M06 Resets Override
88 - Reset Resets Overrides
90 - Max Tools To Display
101 - Feed Overide- > Rapid
103 - CYC START/FH Same Key
104 - Jog Handle to SNGL BLK
108 - Quick Rotary G28
109 - Warm-Up Time in MIN.
110 - Warmup X Distance
111 - Warmup Y Distance
112 - Warmup Z Distance
114 - Conveyor Cycle Time (minutes)
115 - Conveyor On-Time (minutes)
117 - G143 Global Offset
118 - M99 Bumps M30 CNTRS
119 - Offset Lock
120 - Macro Var Lock
130 - Tap Retract Speed
131 - Auto Door
133 - REPT Rigid Tap
142 - Offset Chng Tolerance
143 - Machine Data Collection Port
144 - Feed Override->Spindles
155 - Load Pocket Tables
156 - Save Offset with Program
158 - X Screw Thermal COMP%
159 - Y Screw Thermal COMP%
160 - Z Screw Thermal COMP%
162 - Default To Float
163 - Disable .1 Jog Rate
164 - Rotary Increment
188 - G51 X SCALE
189 - G51 Y SCALE
190 - G51 Z SCALE
191 - Default Smoothness
196 - Conveyor Shutoff
197 - Coolant Shutoff
199 - Display Off Timer (Minutes)
216 - Servo and Hydraulic Shutoff
238 - High Intensity Light Timer (minutes)
239 - Worklight Off Timer (minutes)
240 - Tool Life Warning
242 - Air Water Purge Interval (minutes)
243 - Air Water Purge On-Time (seconds)
245 - Hazardous Vibration Sensitivity
247 - Simultaneous XYZ Motion in Tool Change
250 - Mirror Image C Axis
251 - Sub-Program Search Location
252 - Custom Sub-Program Search Location
253 - Default Graphics Tool Width
254 - 5 Axis Rotary Center Distance
255 - MRZP X Offset
256 - MRZP Y Offset
257 - MRZP Z Offset
261 - DPRNT Store Location
262 - DPRNT Destination Path/Port
263 - DPRNT TCP Port
264 - Autofeed Step Up
265 - Autofeed Step Down
266 - Autofeed Minimum Override
267 Exit Jog Mode after Idle Time
268 - Second Home X Offset
269 - Second Home Y Offset
270 - Second Home Z Offset
271 - Second Home A Offset
272 - Second Home B Offset
273 - Second Home C Offset
277 - Lubrication Cycle Interval

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback