List of Settings

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

The setting pages contain values that control machine operation and that you may need to change.

Use the UP and DOWN cursor arrow keys to highlight a setting. To quickly access a setting, with the Settings display active on the screen, type the setting number and press the DOWN cursor arrow.

Some settings have numerical values that fit in a given range. To change the value of these settings, type the new value and press ENTER. Other settings have specific available values that you select from a list. For these settings, use the LEFT and RIGHT cursor arrow keys to display the choices. Press ENTER to change the value. The message near the top of the screen tells you how to change the selected setting.

Settings for Mill
1 - Auto Power Off Timer
2 - Power Off at M30
4 - Graphics Rapid Path
5 - Graphics Drill Point
6 - Front Panel Lock
7 - Parameter Lock
8 - Prog Memory Lock
9 - Dimensioning
10 - Limit Rapid at 50%
11 - Baud Rate Select
12 - Parity Select
13 - Stop Bit
14 - Synchronization
15 - H and T Code Agreement
16 - Dry Run Lock Out
17 - Opt Stop Lock Out
18 - Block Delete Lock Out
19 - Feedrate Override Lock
20 - Spindle Override Lock
21 - Rapid Override Lock
22 - Can Cycle Delta Z
23 - 9xxx Progs Edit Lock
24 - Leader To Punch
25 - EOB Pattern
26 - Serial Number
27 - G76/G77 Shift Dir.
28 - Can Cycle Act w/o X/Y
29 - G91 Non-modal
30 -4th Axis Enable
31 - Reset Program Pointer
32 - Coolant Override
33 - Coordinate System
34 - 4th Axis Diameter
35 - G60 Offset
36 - Program Restart
37 - RS-232 Data Bits
39 - Beep @ M00, M01, M02, M30
40 - Tool Offset Measure
41 - Add Spaces RS-232 Out
42 - M00 After Tool Change
43 - Cutter Comp Type
44 - Min F in Radius CC %
45, 46, 47 - Mirror Image X, Y, Z Axis
48 - Mirror Image A Axis
49 - Skip Same Tool Change
52 - G83 Retract Above R
53 - Jog w/o Zero Return
55 - Enable DNC from MDI
56 - M30 Restore Default G
57 - Exact Stop Canned X-Y
58 - Cutter Compensation
59, 60, 61, 62 - Probe Offset X+, X-, Y+, Y-
63 - Tool Probe Width
64 - Tool Offset Measure Uses
65 - Graph Scale (Height)
66 - Graphics X Offset
67 - Graphics Y Offset
68 - Graphics Z Offset
69 - DPRNT Leading Spaces
70 - DPRNT Open/CLOS DCode
71 - Default G51 Scaling
72 - Default G68 Rotation
73 - G68 Incremental Angle
74 - 9xxx Progs Trace
75 - 9xxxx Progs Singls BLK
76 - Tool Release Lock Out
77 - Scale Integer F
78 - 5th axis Enable
79 - 5th-axis Diameter
80 - Mirror Image B-Axis
81 - Tool At Power Up
82 - Language
83 - M30/Resets Overrides
84 - Tool Overload Action
85 - Maximum Corner Rounding
86 - M39 Lockout
87 - M06 Resets Override
88 - Reset Resets Overrides
90 - Max Tools To Display
100 - Screen Saver Delay
101 - Feed Overide- > Rapid
103 - CYC START/FH Same Key
104 - Jog Handle to SNGL BLK
108 - Quick Rotary G28
109 - Warm-Up Time in MIN.
110, 111, 112 - Warmup X, Y, Z Distance
114 - Conveyor Cycle Time (minutes)
115 - Conveyor On-Time (minutes)
116 - Pivot Length
117 - G143 Global Offset
118 - M99 Bumps M30 CNTRS
119 - Offset Lock
120 - Macro Var Lock
130 - Tap Retract Speed
131 - Auto Door
133 - REPT Rigid Tap
142 - Offset Chng Tolerance
143 - Machine Data Collect
144 - Feed Override->Spindles
155 - Load Pocket Tables
156 - Save Offset with PROG
157 - Offset Format Type
158, 159, 160 - X, Y, Z Screw Thermal COMP%
162 - Default To Float
163 - Disable .1 Jog Rate
164 - Rotary Increment
187 - Machine Data Echo
188, 189, 190 - G51 X, Y, Z SCALE
191 - Default Smoothness
196 - Conveyor Shutdown
197 - Coolant Shutdown
198 - Background Color
199 - Display Off Timer (Minutes)
201 - Show Only Work and Tool Offsets In Use
216 - Servo and Hydraulic Shutoff
238 - High Intensity Light Timer (minutes)
239 - Worklight Off Timer (minutes)
242 - Air Water Purge Interval (minutes)
243 - Air Water Purge On-Time (seconds)
244 - Master Gage Tool Length (inches)
245 - Hazardous Vibration Sensitivity
247 - Simultaneous XYZ Motion Tool Change
249 - Enable Haas Startup Screen
250 - Mirror Image C Axis
900 - CNC Network Name
901 - Obtain Address Automatically
902 - IP Address
903 - Subnet Mask
904 - Default Gateway
 
906 - Domain/Workgroup Name
907 - Remote Server Name
908 - Remote Share Path
909 - User Name
910 - Password
911 - Access to CNC Share (Off, Read, Full)
912 - Floppy Tab Enabled
913 - Hard Drive Tab Enabled
914 - USB Tab Enabled
915 - Net Share
916 - Second USB Tab Enabled

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback