G85 Bore In, Bore Out Canned Cycle (Group 09)

Next Generation Control Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
F - Feedrate
*L - Number of holes if G91 (Incremental Mode) is used
*R - Position of the R plane (position above the part)
*X - X-Axis location of holes
*Y - Y-Axis location of holes
*Z - Position of the Z Axis at the bottom of hole

* indicates optional

G85 Boring Canned Cycle

note: This cycle feeds in and feeds out.
F - Feed Rate
*L - Number of repeats
*R - Position of the R plane
*W - Z-axis incremental distance
*X - X-axis motion command
*Y - Y-axis motion command
Z - Position of bottom of hole

* indicates optional

G85 Boring Canned Cycle: [1] Rapid, [2] Feed, [3] Start or end of stroke, [4] Starting plane, [R] R plane, [Z] Position of the bottom of the hole.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback