G84 Tapping Canned Cycle (Group 09)

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
F - Feedrate
* J - Retract Multiple (Example: J2 will retract twice as fast as the cutting speed, also see Setting 130)
* L - Number of holes if G91 (Incremental Mode) is used
* R - Position of the R plane (Position above the part)
* X - X-Axis location of hole
* Y - Y-Axis location of hole
Z - Position of the Z Axis at the bottom of hole
* S -Spindle speed

* indicates optional

note: You do not need to command a spindle start (M03 / M04) before G84. The canned cycle starts and stops the spindle as needed.

G84 Tapping Canned Cycle

% O60841 (G84 TAPPING CANNED CYCLE) ; (G54 X0 Y0 is at the top-left of part) ; (Z0 is on top of the part) ; (T1 is a 3/8-16 tap) ; (BEGIN PREPARATION BLOCKS) ; T1 M06 (Select tool 1) ; G00 G90 G40 G49 G54 (Safe startup) ; G00 G54 X2. Y-2. (Rapid to 1st position) ; G43 H01 Z0.1 (Activate tool offset 1) ; M08 (Coolant on) ; (BEGIN CUTTING BLOCKS) ; G84 Z-0.600 R0.1 F56.25 S900 (Begin G84) ; (900 rpm divided by 16 tpi = 56.25 ipm) ; (Drill 1st hole at current X Y location) ; X2. Y-4. (2nd hole) ; X4. Y-4. (3rd hole) ; X4. Y-2. (4th hole) ; (BEGIN COMPLETION BLOCKS) ; G00 Z1. M09 (Canned cycle off, rapid retract) ; (Coolant off) ; G53 G49 Z0 (Z home) ; G53 Y0 (Y home) ; M30 (End program) ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback