G241 Radial Drill Canned Cycle (Group 09)

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
C - C-Axis absolute motion command
F - Feed Rate
R - Position of the R plane (diameter)
*X - Position of bottom of hole (diameter)
*Y - Y-axis absolute motion command
*Z - Z-axis absolute motion command

* indicates optional

G241 Radial Drill Canned Cycle: [1] Rapid, [2] Feed, [3] Start or end of stroke, [4] Starting point, [5] R plane, [6] Part surface, [Z] Bottom of the hole, [8] Centerline.

% o62411 (G241 RADIAL DRILLING) ; (G54 X0 Y0 is at the center of rotation) ; (Z0 is on the face of the part) ; (T1 is a drill) ; (BEGIN PREPARATION BLOCKS) ; T101 (Select tool and offset 1) ; G00 G18 G20 G40 G80 G99 (Safe startup) ; G98 (Feed per min) ; M154 (Engage C Axis) ; G00 G54 X5. Z-0.75 (Rapid to 1st position) ; P1500 M133 (Live tool CW at 1500 RPM) ; M08 (Coolant on) ; (BEGIN CUTTING BLOCKS) ; G241 X2.1 Y0.125 Z-1.3 C35. R4. F20. (Begin G241) ; X1.85 Y-0.255 Z-0.865 C-75. (next position) ; (BEGIN COMPLETION BLOCKS) ; G00 Z1. M09 (Rapid retract, coolant off) ; M155 (Disengage C Axis) ; M135 (Live tool off) ; G53 X0 Y0 (X & Y Home) ; G53 Z0 (Z Home) ; M30 (End program) ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback