G166 5-Axis Bore and Stop Canned Cycle (Group 09)

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
E - Specifies the distance from the start position to the bottom of the hole (must be a positive value)
F - Feedrate
A - A-Axis tool starting position
B - B-Axis tool starting position
X - X-Axis tool starting position
Y - Y-Axis tool starting position
Z - Z-Axis tool starting position

G166 5-Axis Bore and Stop Canned Cycle

A specific X, Y, Z, A, B position must be programmed before the canned cycle is commanded.

% (Bore and Stop Cycle) ; T5 M6 ; G01 G54 G90 X8.4221 Y-8.4221 B23. A21.342 S2200 M3 F360. (Clearance Position) ; G143 H5 Z14.6228 M8 ; G1 X6.6934 Y-6.6934 Z10.5503 F360. (Initial Start position) ; G166 E1.0 F12. (Canned Cycle) ; G80 ; X8.4221 Y-8.4221 B23. A21.342 Z14.6228 (Clearance Position) ; M5 ; G00 G28 G91 Z0. ; G91 G28 B0. A0. ; M01 ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback