G163 5-Axis Normal Peck Drilling Canned Cycle (Group 09)

Next Generation Control Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
E - Specifies the distance from the start position to the bottom of the hole
F - Feedrate
I - Optional size of first cutting depth
J - Optional amount to reduce cutting depth each pass
K - Optional minimum depth of cut
P - Optional pause at end of last peck, in seconds
Q - The cut-in value, always incremental
A - A-Axis tool starting position
B - B-Axis tool starting position
X - X-Axis tool starting position
Y - Y-Axis tool starting position
Z - Z-Axis tool starting position

A specific X, Y, Z, A, B position must be programmed before the canned cycle is commanded.

If I, J, and K are specified the first pass will cut in by amount I, each succeeding cut will be reduced by amount J, and the minimum cutting depth is K.

A P value is used the tool will pause at the bottom of the hole after the last peck for that amount of time. The following example will peck several times and dwell for one and a half seconds at the end:

G163 E0.62 F15. Q0.175 P1.5.
note: The same dwell time applies to all subsequent blocks that do not specify a dwell time.

G163 5-Axis Normal Peck Drilling Canned Cycle: [#22] Setting 22, [#52] Setting 52.

Setting 52 also changes the way G163 works when it returns to the start position. Usually the R plane is set well above the cut to ensure that the peck motion allows the chips to get out of the hole. This wastes time as the drill starts by drilling empty space. If Setting 52 is set to the distance required to clear chips, the start position can be put much closer to the part being drilled. When the chip-clearing move to the start position occurs, the Z axis moves above the start position by the amount given in this setting.

% (PECK DRILL RIGHT, FRONT) ; T5 M6 ; G01 G54 G90 X8.4221 Y-8.4221 B23. A21.342 S2200 M3 F360. (Clearance Position) ; G143 H5 Z14.6228 M8 ; G1 X6.6934 Y-6.6934 Z10.5503 F360. (Initial Start position) ; G163 E1.0 Q.15 F12. (Canned Cycle) ; G80 ; X8.4221 Y-8.4221 B23. A21.342 Z14.6228 (Clearance Position) ; M5 ; G1 G28 G91 Z0. ; G91 G28 B0. A0. ; M01 ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback