G161 5-Axis Drill Canned Cycle (Group 09)

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
E - Specifies the distance from the start position to the bottom of the hole (must be a positive value)
F - Feedrate
A - A-Axis tool starting position
B - B-Axis tool starting position
X - X-Axis tool starting position
Y - Y-Axis tool starting position
Z - Z-Axis tool starting position

G161 5-Axis Drill Canned Cycle

A specific X, Y, Z, A, B position must be programmed before the canned cycle is commanded.

% (G54 X0 Y0 is) ; (Z0 is on the top of the part) ; (T1 - n/a ) ; ; (BEGIN PREPARATION BLOCKS) ; T1 M06 (Select tool 1) ; G00 G90 G40 G49 G54 (Safe startup) ; G00 G54 X0 Y0 (Rapid to 1st position) ; S1000 M03 (Spindle on CW) ; G43 H01 Z0.1 M08 (Activate tool offset 1, Coolant on) ; ; (BEGIN CUTTING BLOCKS) ; (DRILL RIGHT, FRONT) ; G01 G54 G90 X8. Y-8. B23. A22. F360. (Clearance Position) ; G143 H01 Z15. M8 ; G01 X7. Y-7. Z11. F360. (Initial Start position) ; G161 E.52 F7. (Begin G161) ; G80 ; X8. Y-8. B23. A22. Z15. (Clearance Position) ; ; (BEGIN COMPLETION BLOCKS) ; G00 Z0.1 M09 (Rapid retract, Coolant off) ; G53 G49 Z0 M05 (Z home and Spindle off) ; G53 Y0 (Y home) ; M30 (End program) ; %

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback