G154 Select Work Coordinates P1-P99 (Group 12)

Next Generation Control Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

This feature provides 99 additional work offsets. G154 with a P value from 1 to 99 activates additional work offsets. For example G154 P10 selects work offset 10 from the list of additional work offsets.

note: G110 to G129 refer to the same work offsets as G154 P1 through P20; they can be selected by using either method.

When a G154 work offset is active, the heading in the upper right work offset will show the G154 P value.

G154 work offsets format

#14001-#14006 G154 P1 (also #7001-#7006 and G110)

#14021-#14026 G154 P2 (also #7021-#7026 and G111)

#14041-#14046 G154 P3 (also #7041-#7046 and G112)

#14061-#14066 G154 P4 (also #7061-#7066 and G113)

#14081-#14086 G154 P5 (also #7081-#7086 and G114)

#14101-#14106 G154 P6 (also #7101-#7106 and G115)

#14121-#14126 G154 P7 (also #7121-#7126 and G116)

#14141-#14146 G154 P8 (also #7141-#7146 and G117)

#14161-#14166 G154 P9 (also #7161-#7166 and G118)

#14181-#14186 G154 P10 (also #7181-#7186 and G119)

#14201-#14206 G154 P11 (also #7201-#7206 and G120)

#14221-#14221 G154 P12 (also #7221-#7226 and G121)

#14241-#14246 G154 P13 (also #7241-#7246 and G122)

#14261-#14266 G154 P14 (also #7261-#7266 and G123)

#14281-#14286 G154 P15 (also #7281-#7286 and G124)

#14301-#14306 G154 P16 (also #7301-#7306 and G125)

#14321-#14326 G154 P17 (also #7321-#7326 and G126)

#14341-#14346 G154 P18 (also #7341-#7346 and G127)

#14361-#14366 G154 P19 (also #7361-#7366 and G128)

#14381-#14386 G154 P20 (also #7381-#7386 and G129)

#14401-#14406 G154 P21

#14421-#14426 G154 P22

#14441-#14446 G154 P23

#14461-#14466 G154 P24

#14481-#14486 G154 P25

#14501-#14506 G154 P26

#14521-#14526 G154 P27

#14541-#14546 G154 P28

#14561-#14566 G154 P29

#14581-#14586 G154 P30

#14781-#14786 G154 P40

#14981-#14986 G154 P50

#15181-#15186 G154 P60

#15381-#15386 G154 P70

#15581-#15586 G154 P80

#15781-#15786 G154 P90

#15881-#15886 G154 P95

#15901-#15906 G154 P96

#15921-#15926 G154 P97

#15941-#15946 G154 P98

#15961-#15966 G154 P99

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback