G153 5-Axis High Speed Peck Drilling Canned Cycle (Group 09)

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
E - Specifies the distance from the start position to the bottom of the hole (must be a positive value)
F - Feedrate
I - Size of first cutting depth (must be a positive value)
J - Amount to reduce cutting depth each pass (must be a positive value)
K - Minimum depth of cut (must be a positive value)
L - Number of repeats
P - Pause at end of last peck, in seconds
Q - The cut-in value (must be a positive value)
A - A-Axis tool starting position
B - B-Axis tool starting position
X - X-Axis tool starting position
Y - Y-Axis tool starting position
Z - Z-Axis tool starting position

G153 5-Axis High Speed Peck Drilling: [#22] Setting 22.

This is a high-speed peck cycle where the retract distance is set by Setting 22.

If I, J, and K are specified, a different operating mode is selected. The first pass will cut in by amount I, each succeeding cut will be reduced by amount J, and the minimum cutting depth is K. If P is used, the tool will pause at the bottom of the hole for that amount of time.

note: The same dwell time applies to all subsequent blocks that do not specify a dwell time.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback