G107 Cylindrical Mapping (Group 00)

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
*X - X-Axis command
*Y - Y-Axis command
*Z - Z-Axis command
*A - A-Axis command
*B - B-Axis command
C - C-Axis command
*Q - Diameter of the cylindrical surface
*R - Radius of the rotary axis

* indicates optional

This G code translates all programmed motion occurring in a specified linear axis into the equivalent motion along the surface of a cylinder (as attached to a rotary axis) as shown in the following figure. It is a Group 0 G code, but its default operation is subject to Setting 56 (M30 Restores Default G). The G107 command is used to either activate or deactivate cylindrical mapping.

  • Any linear-axis program can be cylindrically mapped to any rotary axis (one at a time).
  • An existing linear-axis G-code program can be cylindrically mapped by inserting a G107 command at the beginning of the program.
  • The radius (or diameter) of the cylindrical surface can be redefined, allowing cylindrical mapping to occur along surfaces of different diameters without having to change the program.
  • The radius (or diameter) of the cylindrical surface can either be synchronized with or be independent of the rotary axis diameter(s) specified in the Settings 34 and 79.
  • G107 can also be used to set the default diameter of a cylindrical surface, independently of any cylindrical mapping that may be in effect.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback