Fanuc-Style Macros Not Included

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

This section lists the FANUC macro features that are not available on the Haas control.

M Aliasing Replace G65 Pnnnn with Mnn PROGS 9020-9029.

G66 Modal call in every motion block
G66.1 Modal call in every motion block
G67 Modal cancel
M98 Aliasing, T code PROG 9000, VAR #149, enable bit
M98 Aliasing, B Code PROG 9028, VAR #146, enable bit
SKIP/N N=1..9
#3007 Mirror image on flag each axis
#4201-#4320 Current block modal data
#5101-#5106 Current servo deviation

Names for Variables for Display Purposes:

ATAN [ ]/[ ] Arctangent, FANUC version
BIN [ ] Conversion from BCD TO BIN
BCD [ ] Conversion from BIN TO BCD
FUP [ ] Truncate fraction ceiling
LN [ ] Natural logarithm
EXP [ ] Base E Exponentiation
ADP [ ] Re-Scale variable to whole number
BPRNT [ ]  
GOTO-nnnn

Searching for a block to jump in the negative direction, i.e. backwards through a program, is not necessary if you use unique N address codes.

A block search is made starting from the current block being interpreted. When the end of the program is reached, searching continues from the top of the program until the current block is encountered.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback