Coolant Display

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

The coolant display shows in the upper-right of the screen in OPERATION:MEM mode.

The first line tells you if the coolant is ON or OFF.

The next line is the position of the optional Programmable Coolant Spigot ( P-COOL). The positions are from 1 to 34 or no number if the option is not installed.

In the coolant gauge, an arrow shows the coolant level. Full is 1/1 and empty is 0/1. To avoid possible coolant flow problems, keep the coolant level above the red range. This gauge is also displayed in DIAGNOSTICS mode under the GAUGES tab.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback