Name | Icon | Meaning |
SETUP KEY LOCKED | ![]() |
Setup mode is locked; the control is in “Run” mode. Most machine functions are disabled or limited while the machine doors are open. |
SETUP KEY UNLOCKED | ![]() |
Setup mode is unlocked; the control is in “Setup” mode. Most machine functions are available, but may be limited, while the machine doors are open. |
DOOR HOLD | ![]() |
Machine motion has stopped because of door rules. |
RUNNING | ![]() |
The machine is running a program. |
POWER SAVING SERVOS OFF | ![]() |
The power-saving servos off feature is active. Servos are turned off. The HPU pump is turned off. Press a key to activate the servos and the HPU pump. |
JOG RETURN | ![]() |
This icon appears while the control returns to the workpiece during a run-stop-jog-continue operation. |
JOG HOLD | ![]() |
You have pressed FEED HOLD during the return portion of a run-stop-jog-continue operation. |
JOG AWAY | ![]() |
This icon prompts you to jog away during a run-stop-jog-continue operation. |
RESTART | ![]() |
The control scans the program before a restart if Setting 36 is ON. |
SINGBK STOP | ![]() |
SINGLE BLOCK mode is active, and the control needs a command to continue. |
FEEDHOLD | ![]() |
The machine is in feed hold. Axis motion has stopped, but the spindle continues to turn. |
FEED | ![]() |
The machine is executing a cutting move. |
RAPID | ![]() |
The machine is executing a non-cutting axis move ( G00) at the fastest possible rate. |
DWELL | ![]() |
The machine is executing a dwell ( G04) command. |
RESTRICTED ZONE | ![]() |
A current axis position is in the restricted zone. |
REMOTE JOG | ![]() |
The optional remote jog handle is active. |
VECTOR JOG | ![]() |
An axis is jogging at the current jog rate. |
G14 | ![]() |
Secondary spindle swap with Z-Axis mirroring active. |
X MIRROR | ![]() |
Mirroring mode is active in the negative direction. The icon message includes the currently mirrored axis. |
MAIN SPINDLE UNCLAMPED | ![]() |
The lathe spindle brake is off. With C-Axis option, M15 or with a secondary spindle, M115 turns off spindle brake. |
SPINDLE CLAMPED | ![]() |
The lathe spindle brake is on. With C-Axis option, M14 or with a secondary spindle, M114 turns on spindle brake. |
WARNING LOW VOLTAGE | ![]() |
Power Fault Detect Module (PFDM) Incoming Voltage is under the nominal operating level. |
WARNING HIGH VOLTAGE | ![]() |
PFDM Incoming Voltage is above the nominal operating level. |
ALARM HIGH VOLTAGE | ![]() |
PFDM Incoming Voltage is above the nominal operating level. |
ALARM LOW AIR PRESSURE | ![]() |
System air pressure is critically low. |
WARNING LOW AIR PRESSURE | ![]() |
System air pressure is low. |
WARNING HIGH AIR PRESSURE | ![]() |
System air pressure is high. |
ALARM HIGH AIR PRESSURE | ![]() |
System air pressure is critically high |
LOW GEAR BOX OIL FLOW LOW GEAR BOX OIL LEVEL | ![]() |
The spindle gear box oil level is low. |
LOW COOLANT CONCENTRATE | ![]() |
The concentrate reservoir for the Coolant Refill system needs service. |
LOW SPINDLE OIL LEVEL LOW SECOND SPINDLE OIL LOW GREASE LEVEL | ![]() |
The spindle lubrication oil system detected a low oil condition, or the axis ball screw lubrication system detected a low grease or low pressure condition. Refer to the note after this table. |
MAINTENANCE DUE | ![]() |
A maintenance procedure is due, based on information in the MAINTENANCE page. The maintenance page is part of Current Commands. |
WARNING LOW HPU OIL LEVEL | ![]() |
The Hydraulic Power Unit (HPU) oil level needs service |
WARNING HIGH HPU OIL TEMPERATURE | ![]() |
The HPU oil temperature has reached the caution range. |
ALARM HIGH HPU OIL TEMPERATURE | ![]() |
The HPU oil temperature has reached the alarm level. |
BARFEED OUT OF POSITION | ![]() |
The Haas Bar Feeder is not correctly oriented or aligned with the lathe. |
BARFEED SAFETY COVER OPEN | ![]() |
The Haas Bar Feeder cover is open. Bar loading will proceed at reduce rates and some operations will be prohibited. |
EMERGENCY STOP, PENDANT | ![]() |
EMERGENCY STOP on the pendant has been pressed. This icon disappears when EMERGENCY STOP is released. |
EMERGENCY STOP, BARFEED |
![]() |
EMERGENCY STOP on the bar feeder has been pressed. This icon disappears when EMERGENCY STOP is released. |
EMERGENCY STOP, AUXILIARY 1 |
![]() |
EMERGENCY STOP on an auxiliary device has been pressed. This icon disappears when EMERGENCY STOP is released. |
EMERGENCY STOP, AUXILIARY 2 |
![]() |
EMERGENCY STOP on an auxiliary device has been pressed. This icon disappears when EMERGENCY STOP is released. |
SINGLE BLOCK | ![]() |
SINGLE BLOCK mode is active. The control executes programs (1) block at a time, and you need to press CYCLE START to execute the next block. |
DRY RUN | ![]() |
DRY RUN mode is active. |
OPTION STOP | ![]() |
OPTIONAL STOP is active. The control stops the program at each M01 command. |
BLOCK DELETE | ![]() |
BLOCK DELETE is active. The control skips program blocks that begin with a slash (/). |
TOOL CHANGE | ![]() |
A tool change is in progress. |
PROBE DOWN | ![]() |
The probe arm is down for a probing operation. |
PART CATCHER ON | ![]() |
The parts catcher is activated. |
TS PART HOLDING | ![]() |
The tailstock is engaged with the part. |
TS PART NOT HOLDING | ![]() |
The tailstock is not engaged with the part. |
CONVEYOR FORWARD | ![]() |
The conveyor is active and currently moving forward. |
CONVEYOR REVERSE | ![]() |
The conveyor is active and currently moving in reverse. |
HIGH PRESSURE COOLANT | ![]() |
The High-Pressure Coolant system is active. |
AIR BLAST ON | ![]() |
The Auto Jet Air Blast is active. |
COOLANT ON | ![]() |
The main coolant system is active. |
COOLANT REFILL ON | ![]() |
Coolant Refill feature is mixing and adding coolant to the tank. |
A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.
Get a translated PDF Download Continue