Control Display

Classic Control - Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

The control display is organized into panes that change with the different machine and display modes.

Basic Control Display Layout

1. Mode and Active Display Bar

2. Program Display

3. Main Display (size varies)

4. Active Codes

5. Active Tool

6. Coolant

7. Timers, Counters / Tool Management

8. Alarm Status

9. System Status Bar

10. Position Display / Axis Load Meters / Clipboard

11. Input Bar

12. Icon Bar

13. Spindle Status / Editor Help

The currently active pane has a white background. You can work with data in a pane only when that pane is active, and only one pane is active at any given time. For example, if you want to work with the Program Tool Offsets table, press OFFSET until the table displays with a white background. You can then make changes to the data. In most cases, you change the active pane with the display keys.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback