Alphabetic Addressing

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue
Address Variable   Address Variable
A 1   N -
B 2   O -
C 3   P -
D 7   Q 17
E 8   R 18
F 9   S 19
G -   T 20
H 11   U 21
I 4   V 22
J 5   W 23
K 6   X 24
L -   Y 25
M 13   Z 26

Alternate Alphabetic Addressing

Address Variable   Address Variable   Address Variable
A 1   K 12   J 23
B 2   I 13   K 24
C 3   J 14   I 25
I 4   K 15   J 26
J 5   I 16   K 27
K 6   J 17   I 28
I 7   K 18   J 29
J 8   I 19   K 30
K 9   J 20   I 31
I 10   K 21   J 32
J 11   I 22   K 33

Arguments accept any floating-point value to four decimal places. If the control is in metric, it will assume thousandths (.000). In example below, local variable #1 will receive .0001. If a decimal is not included in an argument value, such as:

G65 P9910 A1 B2 C3 ;

The values are passed to macro subroutines according to this table:

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback