9 Dimensioning

Classic Control - Lathe Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

This setting selects between inch and metric mode. When it is set to INCH, the programmed units for X and Z are inches, to 0.0001”. When it is set to MM, programmed units are millimeters, to 0.001 mm. All offset values are converted when this setting is changed from inches to millimeters, or vice versa. However, changing this setting does not automatically translate a program stored in memory; you must change the programmed axis values for the new units.

When set to INCH, the default G code is G20, when set to MM, the default G code is G21.

  Inch Metric
Feed in/min and in/rev mm/min and mm/rev
Max Travel Varies by axis and model
Minimum programmable dimension .0001 .001
Axis jog key Inch Metric
.0001 .0001 in/jog click .001 mm/jog click
.001 .001 in/jog click .01 mm/jog click
.01 .01 in/jog click .1 mm/jog click
.1 .1 in/jog click 1 mm/jog click

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback