Macro expressions can read and set all work offsets. This lets you preset coordinates to exact locations, or set coordinates to values based upon the results of skip signal (probed) locations and calculations. When any of the offsets are read, the interpretation look-ahead queue is stopped until that block is executed.
Variables | Legacy Variables | Usage |
G52 X, Y, Z, A, B, C OFFSET VALUES | ||
G54 X, Y, Z, A, B, C OFFSET VALUES | ||
G55 X, Y, Z, A, B, C OFFSET VALUES | ||
G56 X, Y, Z, A, B, C OFFSET VALUES | ||
G57 X, Y, Z, A, B, C OFFSET VALUES | ||
G58 X, Y, Z, A, B, C OFFSET VALUES | ||
G59X, Y, Z, A, B, C OFFSET VALUES | ||
#14001-#14006 | #7001- #7006 | G110 (G154 P1) additional work offsets |
#14021-#14026 | #7021-#7026 | G111 (G154 P2) additional work offsets |
#14041-#14046 | #7041-#7046 | G112 (G154 P3) additional work offsets |
#14061-#14066 | #7061-#7066 | G113 (G154 P4) additional work offsets |
#14081-#14086 | #7081-#7086 | G114 (G154 P5) additional work offsets |
#14101-#14106 | #7101-#7106 | G115 (G154 P6) additional work offsets |
#14121-#14126 | #7121-#7126 | G116 (G154 P7) additional work offsets |
#14141-#14146 | #7141-#7146 | G117 (G154 P8) additional work offsets |
#14161-#14166 | #7161-#7166 | G118 (G154 P9) additional work offsets |
#14181-#14186 | #7181-#7186 | G119 (G154 P10) additional work offsets |
#14201-#14206 | #7201-#7206 | G120 (G154 P11) additional work offsets |
#14221-#14226 | #7221-#7226 | G121 (G154 P12) additional work offsets |
#14241-#14246 | #7241-#7246 | G122 (G154 P13) additional work offsets |
#14261-#14266 | #7261-#7266 | G123 (G154 P14) additional work offsets |
#14281-#14286 | #7281-#7286 | G124 (G154 P15) additional work offsets |
#14301-#14306 | #7301-#7306 | G125 (G154 P16) additional work offsets |
#14321-#14326 | #7321-#7326 | G126 (G154 P17) additional work offsets |
#14341-#14346 | #7341-#7346 | G127 (G154 P18) additional work offsets |
#14361-#14366 | #7361-#7366 | G128 (G154 P19) additional work offsets |
#14381-#14386 | #7381-#7386 | G129 (G154 P20) additional work offsets |
#5201- #5206 | G52 X, Z, Y, A, B, C offset values |
#5221- #5226 | G54 X, Z, Y, A, B, C offset values |
#5241- #5246 | G55 X, Z, Y, A, B, C offset values |
#5261- #5266 | G56 X, Z, Y, A, B, C offset values |
#5281- #5286 | G57 X, Z, Y, A, B, C offset values |
#5301- #5306 | G58 X, Z, Y, A, B, C offset values |
#5321- #5326 | G59 X, Z, Y, A, B, C offset values |
#7001- #7006 | G110 (G154 P1) additional work offsets |
#7021-#7026 (#14021-#14026) | G111 (G154 P2) additional work offsets |
#7041-#7046 (#14041-#14046) | G114 (G154 P3) additional work offsets |
#7061-#7066 (#14061-#14066) | G115 (G154 P4) additional work offsets |
#7081-#7086 (#14081-#14086) | G116 (G154 P5) additional work offsets |
#7101-#7106 (#14101-#14106) | G117 (G154 P6) additional work offsets |
#7121-#7126 (#14121-#14126) | G118 (G154 P7) additional work offsets |
#7141-#7146 (#14141-#14146) | G119 (G154 P8) additional work offsets |
#7161-#7166 (#14161-#14166) | G120 (G154 P9) additional work offsets |
#7181-#7186 (#14181-#14186) | G121 (G154 P10) additional work offsets |
#7201-#7206 (#14201-#14206) | G122 (G154 P11) additional work offsets |
#7221-#7226 (#14221-#14221) | G123 (G154 P12) additional work offsets |
#7241-#7246 (#14241-#14246) | G124 (G154 P13) additional work offsets |
#7261-#7266 (#14261-#14266) | G125 (G154 P14) additional work offsets |
#7281-#7286 (#14281-#14286) | G126 (G154 P15) additional work offsets |
#7301-#7306 (#14301-#14306) | G127 (G154 P16) additional work offsets |
#7321-#7326 (#14321-#14326) | G128 (G154 P17) additional work offsets |
#7341-#7346 (#14341-#14346) | G129 (G154 P18) additional work offsets |
#7361-#7366 (#14361-#14366) | G154 P19 additional work offsets |
#7381-#7386 (#14381-#14386) | G154 P20 additional work offsets |