#1000-#1097 #11000-#11255 #13000-#13063 1-Bit Discrete Inputs

Next Generation Control Mill Operator's Manual

The Online Interactive Operator's Manual is currently available in English only.

A PDF version of the Operator's Manual is available for download in multiple languages. Click the link below to view the Operator's Manual in your language. Click "Continue" to view the online version in English.

Get a translated PDF Download Continue

You can connect designated inputs from external devices with these macros:

Variables Legacy Variables Usage
#11000-#11255 #1000-#1063 256 discrete inputs (read only)
#13000-#13063 #1080-#1087 #1090-#1097 Raw and Filtered analog to digital inputs (read only)

Specific input values can be read from within a program. The format is #11nnn where nnn is the Input Number. Press DIAGNOSTIC and select the I/O tab to see the Input and Output numbers for different devices.

Example:

#10000=#11018

This example records the state of #11018, which refers to Input 18 (M-Fin_Input), to variable #10000.

User Inputs on the I/O PCB

The I/O PCB includes a set of (2) available inputs (100 (#11100) and 101 (#11101)) at TB5.

Devices connected to these inputs must have their own power supply. When a device applies 10-25 V between Pins 1 and 2, the input 100 bit (Macro #11100) changes from 1 to 0. When a device applies 10-25 V between pins 3 and 4, the input 101 (Macro #11101) bit changes from 1 to 0.

Be aware: Many service and repair procedures should be done only by authorized personnel. The service technicians at your Haas Factory Outlet (HFO) have the training, experience, and are certified to do these tasks safely and correctly. You should not do machine repair or service procedures unless you are qualified and knowledgeable about the processes.

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not completely understand. Contact your Haas Factory Outlet (HFO) and schedule a service technician visit if you have any doubts about doing a procedure.

Feedback